|
Totally new in this and need a basic question answered.. (How to map device pin with pin numbers in Arduino Code
|
|
6
|
1968
|
August 4, 2022
|
|
Fuzzy Logic Library
|
|
1
|
509
|
August 4, 2022
|
|
ADC resolution, is it 12 or 16 for the XIAO Sense? I think it can be set to 16 bit
|
|
2
|
1816
|
August 1, 2022
|
|
Problem with BLE example code when downgraded to version 1.0.0
|
|
6
|
663
|
July 29, 2022
|
|
Looking for Xiao BLE "official Bootloader/SoftDevice code/source
|
|
4
|
2105
|
July 28, 2022
|
|
Internal MCU temp reading code
|
|
0
|
315
|
July 26, 2022
|
|
Problem using a RN42 bluetooth with Seeeduino XIAO
|
|
3
|
569
|
July 25, 2022
|
|
XIAO Sense BLE pinouts
|
|
1
|
487
|
July 24, 2022
|
|
Xiao USB Name / Device ID
|
|
2
|
1384
|
July 24, 2022
|
|
Cannot install signed usb serial driver (Windows 10)
|
|
3
|
643
|
July 23, 2022
|
|
Windows freezes when i try to access xiao
|
|
3
|
636
|
July 23, 2022
|
|
Xiao Expansion Board
|
|
10
|
3779
|
July 22, 2022
|
|
Seeed studio XIAO+BLE+5V
|
|
1
|
309
|
July 22, 2022
|
|
Should Circuit Python firmware and libraries work the same for XIAO BLE and XIAO BLE Sense
|
|
0
|
294
|
July 20, 2022
|
|
Xiao bricked and not responding anymore
|
|
34
|
10914
|
July 15, 2022
|
|
PN532 I2C and Seeed Xiao nrf52840
|
|
4
|
861
|
July 14, 2022
|
|
Example wake-up on pin interrupt code (Version 1.0 XIAO BLE)
|
|
0
|
724
|
July 8, 2022
|
|
Reading XIAO VIN value to alert when Cr2032 is dead?
|
|
1
|
398
|
July 7, 2022
|
|
How can I know USB is connected or not?
|
|
4
|
668
|
June 29, 2022
|
|
XIAO and IR Remote
|
|
1
|
895
|
June 29, 2022
|
|
Downgrade to 1.0 version
|
|
1
|
514
|
June 29, 2022
|
|
Xiao BLE default tx power?
|
|
4
|
780
|
June 28, 2022
|
|
XIAO BLE Transmission Power?
|
|
4
|
841
|
June 28, 2022
|
|
Can't write Program on my XIAO
|
|
13
|
1247
|
June 24, 2022
|
|
Recommended changes to XIAO 52840 BLE hardware - pinout
|
|
0
|
408
|
June 23, 2022
|
|
XIAO BLE sense microphone output
|
|
0
|
404
|
June 22, 2022
|
|
A quick 10 dB add to your XIAO 52840 BLE's reach
|
|
0
|
426
|
June 21, 2022
|
|
I2c slave and interrupt at pin D9 and D10
|
|
0
|
307
|
June 18, 2022
|
|
XIAO USB Port and Serial Port
|
|
5
|
2030
|
June 17, 2022
|
|
AccessFlashAsUSBDisk on NRF52 XIAO Sense throws errors
|
|
1
|
399
|
June 13, 2022
|