|
No GPIO IRQ Support in ODYSSEY X86J4105 board
|
|
2
|
1670
|
July 25, 2021
|
|
Stable WiFi ntp failing
|
|
17
|
3523
|
July 25, 2021
|
|
Respeaker 4 mic circular array voltage
|
|
0
|
398
|
July 24, 2021
|
|
CAN Messages Sent not showing up on the CAN Bus
|
|
0
|
1094
|
July 23, 2021
|
|
Xiao form-factor RP2040
|
|
2
|
910
|
July 22, 2021
|
|
ODYSSEY-X86J4105 Bluetooth external antenna
|
|
1
|
402
|
July 22, 2021
|
|
Seeed SAMD Boards/WIO LTE/V1.8.2 Not installing- CRC Error
|
|
28
|
3157
|
July 22, 2021
|
|
NVIDIA® Jetson Xavier™ NX Developer Kit
|
|
0
|
565
|
July 22, 2021
|
|
Low level debug or free memory on wio terminal
|
|
16
|
2179
|
July 21, 2021
|
|
Seeeduino v3.0 and I2C OLED
|
|
6
|
2533
|
July 21, 2021
|
|
ODYSSEY-X86 Feed back after one year
|
|
1
|
414
|
July 21, 2021
|
|
How to use another UART ports?
|
|
0
|
576
|
July 20, 2021
|
|
Can I use a EU or JP Version MT3620 Devkit in US over Wifi or Ethernet?
|
|
0
|
580
|
July 20, 2021
|
|
Wio LTE (4G) / I2C_LED Display
|
|
19
|
5236
|
July 20, 2021
|
|
Wio Terminal can't use AltSoftSerial?
|
|
0
|
354
|
July 20, 2021
|
|
Flashing Grove - UART Wifi V2 without Windows
|
|
0
|
394
|
July 20, 2021
|
|
Grove Cable specifications
|
|
0
|
496
|
July 20, 2021
|
|
Conflict: IR Sensor and File System
|
|
18
|
2043
|
July 20, 2021
|
|
Wio-Terminal 650mA battery - Red LED
|
|
2
|
877
|
July 19, 2021
|
|
Compatibility Solar Charger Shield V2.2
|
|
0
|
370
|
July 19, 2021
|
|
Rack mount option for Odyssey X86
|
|
0
|
621
|
July 19, 2021
|
|
Do I need to use a soracom or Ilio sim card for the Wio Lte or could I use a sim card from anyone like verizon or AT&T?
|
|
4
|
561
|
July 19, 2021
|
|
Wio LTE: Missing documentation
|
|
0
|
490
|
July 19, 2021
|
|
Wio LTE: How to update Quectel modem firmware
|
|
0
|
385
|
July 19, 2021
|
|
Wio Terminal Verify error (first time using)
|
|
4
|
890
|
July 17, 2021
|
|
Sound Sensor range of values 400-999
|
|
0
|
390
|
July 16, 2021
|
|
Going into week 2, order still hasn't shipped
|
|
0
|
558
|
July 16, 2021
|
|
ODYSSEY-X86J4125800 - No I2C output
|
|
4
|
993
|
July 16, 2021
|
|
Grove - Ultrasonic Ranger Raspberry Zero W
|
|
5
|
696
|
July 16, 2021
|
|
Order 4000051356 not shipped from 2020
|
|
1
|
496
|
June 17, 2021
|