|
Suggestion for which Arduino board for micro RC jet project
|
|
4
|
865
|
April 19, 2020
|
|
ReSpeaker USB Mic Array拾取转动设备发出的声音时不能获取到目标声音的问题?
|
|
0
|
961
|
April 19, 2020
|
|
ODYSSEY - X86J4105864, recommended way to fix battery/antenna
|
|
5
|
995
|
April 18, 2020
|
|
ODYSSEY - X86J4105864 No 4K at 60 hz ! :-(
|
|
2
|
1051
|
April 18, 2020
|
|
Wiki Display issues
|
|
5
|
915
|
April 18, 2020
|
|
Suggestion for MaixCube... TTS
|
|
1
|
847
|
April 18, 2020
|
|
ReSpeaker 2-Mics Pi HAT + Pi 4
|
|
6
|
1201
|
April 18, 2020
|
|
New ReSpeaker USB 2-Microphone array far-field voice capture device
|
|
0
|
964
|
April 18, 2020
|
|
ReSpeaker Mic Array v2.0 Open Source HW?
|
|
1
|
678
|
April 17, 2020
|
|
Spartan Edge Accelerator - Additional SRAM
|
|
2
|
877
|
April 17, 2020
|
|
Mirror of OS images for Respeaker Core V2?
|
|
5
|
775
|
April 17, 2020
|
|
Grove - 125KHz RFID Reader Dimension
|
|
1
|
511
|
April 17, 2020
|
|
NPi i.MX6ULL Dev Board Missing repository when using "sudo apt update" command
|
|
1
|
783
|
April 17, 2020
|
|
NPi i.MX6ULL Dev Board no fire-config command
|
|
1
|
837
|
April 17, 2020
|
|
Seeeduino LoRaWAN W/GPS with Grove - I2C High Accuracy Temp&Humi Sensor (SHT35)(101020592) and Grove - 3-Axis Digital Accelerometer(±1.5g)(101020039)
|
|
13
|
1619
|
April 17, 2020
|
|
5 inch 720x1280 HDMI IPS LCD Display Rasp Pi4 config.txt as second HDMI port
|
|
11
|
1762
|
April 17, 2020
|
|
Grove 16x2 LCD Backlight
|
|
6
|
2385
|
April 17, 2020
|
|
Seeeduino Lorawan "Can't upload firmware"
|
|
3
|
925
|
April 16, 2020
|
|
Odyssey Bios manual avalability
|
|
3
|
771
|
April 16, 2020
|
|
Acoustic Echo Cancellation (AEC) is not working when Respeaker USB with firmware 1 channel in CentOS
|
|
3
|
1158
|
April 16, 2020
|
|
Windows (10) Device Driver for Seeduino 4.2 unable to install
|
|
1
|
846
|
April 16, 2020
|
|
Respeaker Core v2.0 with Google Assistant
|
|
6
|
982
|
April 15, 2020
|
|
Ardupy-aip not even found in pypi
|
|
3
|
848
|
April 15, 2020
|
|
ReSpeaker USB Mic Array Alexa light ring
|
|
4
|
775
|
April 15, 2020
|
|
[ERROR] No vaild Kendryte K210 found in Auto Detect MAiX BiT
|
|
2
|
2747
|
April 15, 2020
|
|
Need maix sdk and 6+1 microphone array
|
|
5
|
1587
|
April 15, 2020
|
|
ReSpeaker Mic Array v2.0 schematic
|
|
4
|
1857
|
April 15, 2020
|
|
Dead RGB LED matrix w/Driver - which part is dead?
|
|
3
|
695
|
April 15, 2020
|
|
Raspberry 4B With respeaker 4-mic array V1 won't work
|
|
3
|
817
|
April 14, 2020
|
|
Beaglebone Green Boot Switch Part number
|
|
1
|
726
|
April 14, 2020
|