|
reTerminal DM NVME physical size
|
|
1
|
39
|
October 26, 2026
|
|
reTerminal-DM touchscreen unstable when powered from industrial 24 V supply, works only when touching chassis
|
|
17
|
379
|
October 7, 2026
|
|
SenseCraft hmi interval settings
|
|
10
|
527
|
September 3, 2026
|
|
reTerminal DM 10.1" GT9271 touch mapping wrong after Raspbian image flash
|
|
12
|
264
|
August 11, 2026
|
|
reTerminal DM — RAK4631-based module (mPCIe, USB variant) never enumerates in LTE/4G slot; confirmed-good module works instantly via external USB
|
|
0
|
55
|
July 27, 2026
|
|
reTerminal DM: vc4_dsi transfer timeout freezes screen even without app running — also asking if our v3d workaround on standard reTerminal is the right approach
|
|
1
|
86
|
July 10, 2026
|
|
Reterminal E1001, really great, but
|
|
3
|
337
|
July 7, 2026
|
|
reTerminal E1001 with SenseCraft HMI first impressions
|
|
21
|
1177
|
June 12, 2026
|
|
reTerminal DM RS232 driver bug
|
|
2
|
112
|
May 11, 2026
|
|
Electrical: CAN bus on reTerminalDM: 120 Ohm resistance
|
|
5
|
185
|
April 17, 2026
|
|
reTerminal-DM occasional blank screen on startup
|
|
2
|
241
|
November 18, 2025
|
|
reTerminal DM - Dual Ethernet PCIe Port Expansion killed reTerminal
|
|
6
|
226
|
July 17, 2025
|
|
reTerminal-DM kernel update using rpi-update
|
|
1
|
359
|
June 27, 2025
|
|
Install reTerminal drivers error
|
|
2
|
142
|
April 23, 2025
|
|
ReTerminal DM Cad and panel mounting specs
|
|
7
|
394
|
July 3, 2024
|