|
XIAO nRF52840 charging lipo battery
|
|
7
|
1215
|
October 26, 2024
|
|
Sensecap T1000 will not appear in Meshtastic Bluetooth tab
|
|
6
|
752
|
October 26, 2024
|
|
Important Update: ZBT-1 USB Device Free Replacement Program
|
|
1
|
305
|
October 23, 2024
|
|
Powering and measuring XIAO nRF52840 energy consumption
|
|
1
|
543
|
October 25, 2024
|
|
Problems with ReSpeaker USB Array 2 on Windows
|
|
2
|
336
|
October 25, 2024
|
|
Reverting to Jetpack 5.1.x on J4012
|
|
2
|
282
|
October 24, 2024
|
|
Orin NX GPIO with level shifter doesn't output 0V
|
|
0
|
87
|
October 24, 2024
|
|
No HDMI, No Boot after flashing A603 Jetpack 6.0 Orin Nano 8GB
|
|
2
|
442
|
October 24, 2024
|
|
XIAO RA4M1 Serial Port Not Recognized
|
|
1
|
484
|
October 23, 2024
|
|
SenseCAP S2120 - Wind Average and Highest Gust
|
|
1
|
585
|
October 23, 2024
|
|
nRF52840 Error 0x800701B1
|
|
4
|
348
|
October 23, 2024
|
|
Grove - PIR Motion Sensor
|
|
6
|
1165
|
October 23, 2024
|
|
The XIAO device always reset
|
|
8
|
317
|
October 23, 2024
|
|
ZBT-1 USB Device Now Available :star_struck:
|
|
0
|
213
|
October 23, 2024
|
|
XIAO esp32s3 Sense with ePaper Displays
|
|
14
|
618
|
October 23, 2024
|
|
Read power voltage, how to?
|
|
2
|
272
|
October 11, 2024
|
|
Unknown License DSO 203
|
|
2
|
214
|
October 22, 2024
|
|
Jetson Xavier NX J202 Power Input
|
|
1
|
220
|
October 22, 2024
|
|
Will having the T1000-E plugged 24/7 harm the battery?
|
|
0
|
132
|
October 21, 2024
|
|
XIAO ESP32C6 keeps frying when charging
|
|
5
|
995
|
October 21, 2024
|
|
Is there a sensecap T1000 something that can talk to Amazon Sidewalk
|
|
3
|
220
|
October 21, 2024
|
|
SenseCap T1000-E Meshtastic compatibility
|
|
0
|
622
|
October 19, 2024
|
|
DSO 203 Liccence code
|
|
0
|
153
|
October 19, 2024
|
|
Blind RFID cards
|
|
6
|
1327
|
October 18, 2024
|
|
ESPHome Respeaker Install compilation terminates during install
|
|
1
|
477
|
October 18, 2024
|
|
mmWave (24Ghz Static) for XIAO with Circuitpython
|
|
3
|
289
|
October 18, 2024
|
|
Compilation Error with ArduinoJson on ESP32C3 (fatal error: bits/error_constants.h: No such file or directory)
|
|
1
|
559
|
October 18, 2024
|
|
Cannot download Jetpack image for reServer J501
|
|
0
|
101
|
October 17, 2024
|
|
Seeed Studio XIAO ESP32C6
|
|
15
|
2284
|
October 17, 2024
|
|
T1000-E can send & receive messages from other nodes but sends no telemetry data
|
|
0
|
296
|
October 17, 2024
|