I sent them a bunch of ideas of how to mash up some existing products to make what i call the XAIO Master System (Copyright) lol I talk to some engineers but they quickly get fired
Color display like Debugger or swapable displays, RGB-LED-Epaper similar to Tracker L1 and active power management like XIAO Breadbox
XIAO PowerBread is a compact, high-power breadboard supply with built-in monitoring. It offers stable 3.3V and 5V outputs and real-time tracking of voltage, current, and power on its LCD display. Fully compatible with Seeed Studio XIAO dev boards and...
Price: USD 19.99
This LED driver board is a compact yet powerful solution supporting both 5V and 12V LED strips, including popular addressable RGB LEDs such as NeoPixel WS2812, WS2813, WS2815. Compatible with all XIAO boards, it enables smart control and automation...
Price: USD 4.99
Those Amazing magicians at Seeed Engineering have done it again!
Unboxing the New EARLY RELEASE Seeed Studio Debugger – A Game Changer for Embedded Devs!
Say hello to the latest tool from the brilliant engineers at Seeed Studio — the Seeed Debugger. This sleek, all-in-one debugging companion packs a crisp display, multiple I/O modes, and serious flexibility into a compact design that feels right at home on any workbench. Whether you’re flashing firmware, analyzing serial logs, or debugg…