Xiao MG24 vs. Xiao Nrf52840... Battle of the Senses' 🄊

So looking closely at these to gain some insight as to future PCB plans and New devices.

WARNING , This is TLDR… Thinking out loud ! I have to make a presentation for a discussion about What could BE!

Key Advantages of the nRF52840 Xiao Sense:

  1. IMU Interrupt Support
  • The nRF52840 Xiao Sense has the interrupt pin from the IMU wired, enabling event-driven functionality.
  • The Xiao MG24 does not have the interrupt pin wired, meaning you’d have to poll the IMU sensor for updates, which increases power consumption and reduces responsiveness for applications like motion detection.
  1. Lower Power Consumption in Sleep Mode
  • The nRF52840 boasts 4-5 µA sleep current, making it highly efficient for battery-powered devices.
  • The MG24 datasheet may not explicitly highlight its sleep current, but Zigbee and Thread MCUs often have slightly higher idle power due to their radio protocols.
  1. Mature Ecosystem
  • The nRF52840 has a well-established development ecosystem, with extensive support for Arduino IDE, Zephyr RTOS, and Nordic’s SDK (nRF Connect).
  • The MG24 is newer and primarily geared toward Zigbee/Thread applications, with fewer general-purpose libraries and community resources at this time.
  1. Proven BLE Performance
  • The nRF52840 offers robust Bluetooth 5.0 support with proven reliability in real-world projects.
  • The MG24 also supports Bluetooth but emphasizes Zigbee and Thread protocols, which may not be necessary for your application.
  1. Peripheral Support
  • The nRF52840 features excellent peripheral integration, including PDM for microphones, I2S, and USB support, making it versatile for a wide range of projects.
  • The MG24 is slightly more specialized toward Zigbee/Thread, potentially limiting flexibility for non-radio-centric applications.
  1. Power and Efficiency for BLE Applications
  • If BLE performance and power efficiency are critical, the nRF52840 is a known performer with optimized power modes for BLE operations.
  • The MG24 might not achieve similar efficiency for BLE-focused projects since it is optimized for mesh protocols.
  1. Community and Documentation
  • The nRF52840 has comprehensive community support, detailed guides, and robust Nordic documentation.
  • As a newer product, the MG24 has a smaller community and less documentation for broader use cases beyond Zigbee/Thread.

Other Considerations:

  • If Zigbee/Thread are a Requirement:
    The MG24 is designed for these protocols and may offer better native support for Zigbee networks. However, you’ve primarily worked on BLE and IMU-based projects, so the nRF52840 seems better aligned with your expertise and needs.
  • Interrupts are Crucial for Low Power Applications:
    The absence of an interrupt pin for the IMU on the MG24 Sense is a critical limitation for motion detection or event-driven designs, as it forces the MCU to poll the IMU regularly, negating its power-saving benefits.

Conclusion:

The nRF52840 Xiao Sense appears to be the better option for your needs:

  • Better low-power performance.
  • Full IMU functionality with interrupt support.
  • Versatility across BLE and IMU-driven applications.
  • Mature ecosystem and greater flexibility for general-purpose projects.

The MG24 Xiao Sense may only be preferable if you specifically require Zigbee or Thread and can work around the IMU’s limitations.

Let’s break this into parts to evaluate Google Find My Device (FMD) support, battery-powered device suitability, and the impact of the new nRF54L series from Nordic.

1. Google Find My Device (FMD) Support

Google’s Find My Device (FMD) network relies on BLE for location updates via nearby devices. The requirements include:

  • BLE 5.0 or higher with support for Extended Advertising and Privacy features.
  • The ability to periodically transmit data while remaining energy-efficient.

nRF52840 Xiao Sense

  • Fully supports BLE 5.0, including extended advertising, which is critical for FMD.
  • Nordic has a robust history of enabling BLE-based location services, and their SDKs often include examples tailored for such use cases.
  • The lower power consumption in sleep mode (4-5 µA) makes it ideal for transmitting periodic FMD beacons without draining the battery.

Xiao MG24 Sense

  • The MG24 also supports BLE 5.3, which is more than capable of handling FMD. However:
    • The lack of ecosystem maturity compared to the nRF52840 might mean more development effort if no ready-made libraries are available for FMD-specific implementations.
    • Higher power consumption for BLE operations compared to the nRF52840 could make it less attractive for ultra-low-power devices.

Winner for FMD: nRF52840 Xiao Sense

  • The nRF52840’s BLE performance and low power consumption make it better suited for FMD in a battery-powered setup.

2. Battery-Powered Device Suitability

Key aspects for battery-powered designs include low sleep current, efficient active current, and availability of power-saving features.

nRF52840 Xiao Sense

  • Sleep Current: 4-5 µA.
  • Optimized BLE operations with long battery life, even for continuous Bluetooth advertising or connection scenarios.
  • Robust peripheral control, including DCDC regulators and event-driven interrupts, to minimize power consumption.
  • Proven real-world performance in battery-operated IoT devices.

Xiao MG24 Sense

  • Targeted for Zigbee/Thread, which typically involves mesh networks rather than ultra-low-power single-node operation.
  • Sleep current specs are higher than nRF52840, and polling (due to the lack of IMU interrupt) further increases consumption.
  • While suitable for Zigbee battery-powered nodes, it may not perform as well for BLE-centric battery applications.

Winner for Battery-Powered Devices: nRF52840 Xiao Sense

  • It remains unmatched for ultra-low-power BLE applications with the added flexibility of IMU interrupts.

3. Considerations for the nRF54L Series

Nordic’s nRF54L series is a significant step forward, offering:

  • BLE 5.4 support with advancements like Periodic Advertising with Responses (PAwR) and LE Audio.
  • Greater processing power, memory, and ultra-low-power performance.
  • Targeted improvements for use cases like location tracking, IoT, and advanced BLE operations.

Advantages of the nRF54L over nRF52840

  1. Lower Power: Nordic claims the nRF54L series consumes even less power than the nRF52840 in both active and sleep states.
  2. Enhanced BLE Features: BLE 5.4 introduces advanced advertising methods and energy-efficient protocols ideal for battery-powered FMD use.
  3. Processing Headroom: Future-proofing for more complex applications with additional computing power and memory.
  4. Privacy and Security: Enhanced cryptographic capabilities for modern security standards.

How Does it Compare to the MG24?

  • The nRF54L is more specialized for BLE than the MG24, which leans toward Zigbee/Thread.
  • If low power and BLE functionality are paramount, the nRF54L would outclass the MG24 in almost every aspect.

Availability

  • While promising, the nRF54L series is very new and may not yet have mature board designs or SDK support in platforms like Arduino. It might require significant development effort compared to the established nRF52840.

Overall Recommendation

  1. For Immediate Use: Stick with the nRF52840 Xiao Sense for now:
  • Best balance of power efficiency, BLE performance, and ecosystem support.
  • Direct compatibility with FMD and battery-powered device requirements.
  1. Future Consideration: Evaluate the nRF54L series as it becomes more accessible:
  • It’s likely to be a superior choice once mature boards and software are available, especially for applications like FMD.
  1. Avoid MG24 Unless Zigbee/Thread is a Must:
  • While capable, the MG24’s lack of IMU interrupt support and less competitive BLE power profile make it less ideal for your BLE-based and low-power needs.

END… Of soap box. The choice is pretty clear for me. I would entertain any constructive comments though so feel free to do so :v:

GL :slight_smile: PJ :+1:

Straight up comparison… for OpenAi :grin: :pinched_fingers:

1. Processor Cores

Xiao MG24 (Silicon Labs MG24)

  • Core: ARM Cortex-M33
    • Architecture: ARMv8-M (TrustZone-enabled for security).
    • Speed: Up to 78 MHz.
    • Floating Point Unit (FPU): Supports single-precision floating-point operations.
    • DSP Instructions: Yes, for efficient signal processing.
    • TrustZone Security: Enables hardware-based isolation between secure and non-secure operations.
      • Ideal for applications requiring enhanced security, like Zigbee/Thread or secure BLE.

Xiao nRF52840 (Nordic nRF52840)

  • Core: ARM Cortex-M4
    • Architecture: ARMv7-M.
    • Speed: Up to 64 MHz.
    • Floating Point Unit (FPU): Supports single-precision floating-point operations.
    • DSP Instructions: Yes, for efficient signal processing.
    • TrustZone Security: Not available. Nordic compensates with robust software-based security features.

2. Performance Comparison

Feature Cortex-M33 (MG24) Cortex-M4 (nRF52840)
Max Clock Speed 78 MHz 64 MHz
Core Efficiency More efficient per MHz due to newer architecture. Slightly less efficient.
Floating Point Unit Single-precision (same as M4). Single-precision (same as M33).
DSP Capability Supports DSP (same as M4). Supports DSP (same as M33).
Security Features TrustZone for hardware-based isolation. No TrustZone (software-based security).
  • The Cortex-M33 offers higher efficiency and performance per MHz due to architectural improvements over the Cortex-M4.
  • The TrustZone feature of the MG24 allows better compartmentalization of secure and non-secure operations, which could be useful for IoT applications requiring high security.

3. Additional Considerations

MG24 Advantages

  • Higher Clock Speed: 78 MHz versus 64 MHz.
  • TrustZone Security: Useful for secure applications.
  • Newer Architecture: The ARMv8-M architecture is designed for better performance and power efficiency.

nRF52840 Advantages

  • Lower Power: Despite its older architecture, the nRF52840 is highly optimized for low-power operation, with better idle and sleep current.
  • Mature Ecosystem: A proven design with extensive support for BLE, peripherals, and battery-powered devices.

Which Is Better?

The Cortex-M33 (MG24) is technically more advanced than the Cortex-M4 (nRF52840) due to its:

  • Higher efficiency and clock speed.
  • Hardware-based security (TrustZone).

However, the nRF52840’s Cortex-M4 is:

  • Sufficiently powerful for most IoT applications, including BLE-based FMD and motion detection.
  • More optimized for low-power operation, making it better suited for battery-powered devices.

GL :slight_smile: PJ :v:

Nordic fo The WIN! :trophy:

Battle of the Senses - For Bluetooth Centric Applications?

Some very fair and detailed comments. Thank you.

For me the issue is with RF transmit power. 8dBm for the Nordic and 19.2dBm for the Silabs.
Flash and Ram size, and Matter support is important.
Does the NRF have a built in AI/ML hardware accelerator MVP unit?
I find having a sensor and microphone that can be used with TFLite quite useful?
Regarding the IMU… it’s quite power hungry so polling isn’t an issue - besides with an 8k FIFO one doesn’t need to poll that often.

Hi there,

and Welcome here…

Glad to provide the info, I would steer you to review and read the Great threads for Sleep as well as Over-all power dynamics of the Xiao line @msfujino has done extensive test and provides solid results. We all agree that (our) applications vary but If it involves Battery power, NOTHING is more important. I’m not sure how much experience you have with the IMU , probably based on this comment, Not a lot.

In High performance mode I am 100% sure you wouldn’t think that… LOL Well maybe for the pedometer… the data comes so fast you are going to drop or miss some PERIOD! Polling is amature hour. No serious programer wants to sit around polling a device C’mon man. :face_with_peeking_eye: If you plan on Using any Software filters Your Fried!, They require all the data for the results to be accurate.
Try it.
As far as the AI is concerned again YOUR application may require it… However there isn’t anything Like that available for Arduino IDE, even from the SiL… Seeed Engineers Jumped the GUN on this Xiao device IMO. technically it comes up short.

HTH
GL :slight_smile: PJ :v:

PS… check out the demo’s with code I have posted The ā€œpark demoā€ for one you can see the difference in the polling MG24 code and the nRF versions. There is visible difference in performance, Why? the polling effects the display routines and hence the speed of other aspects of the code.

Thank you for the detailed explanation! I want to learn more about the wireless capabilities of the XIAO MG24 Sense. The Seeed Studio wiki mentions that it has a ā€œComplete 2.4GHz Wi-Fi subsystem.ā€

What exactly does this mean? Does it support direct Wi-Fi communication?

Thank you for the clear explanation. In this explanation, you mentioned that the MG24 consumes more energy than the nRF52840, but the Seedstudio wiki page states the opposite. The table shows that the idle current for the nRF52840 is at least 5μA, whereas the MG24 indicates 1.9μA. Therefore, I chose the MG24. I hope I won’t regret it. My goal is to continuously send temperature data to the ESP32 and to run the MG24 as long as possible with a CR2450 battery. I plan to connect a thermistor and an e-paper display.

Hi Agah_EVCAN,
There is a report comparing nRF52840 and MG24 in terms of sleep and advertise current. Please refer to.

I think the MG24 is an excellent choice :slightly_smiling_face:

How do you plan on sending the data?

  • BLE (what range)?
  • Serially?

How often?

  • Non stop? Any rate limitation?
  • Is there any time for idle/sleep?

What is the current load by other devices?

  • Thermistor
  • Display

Hi there,

and Welcome here…

SO, That is awesome it was helpful.:+1: Lots to consider and honestly you won’t know unless you try, We are all here to help so. Feel Free to start a NEW thread with Your project in the tittle and use code tags if you plan on posting code examples as it makes it way EASIER read and get good quality reply’s

GL :slight_smile: PJ :v: