New Releasing of Wio Terminal Battery Chassis and Look Forward to your ideas!

I noticed a 1 mm misalignment between the Wio Terminal and the battery extension, both vertically and horizontally.

I’ve just read the warning about the Wio Terminal Battery Chassis.

  1. The charge current will up to 1.5A, which may reduce battery life or cause other issues.

We are optimizing the design of the new version (the estimated release date is unavailable yet), and we recommend the new version if you are a beginner.

*Please contact us for tech support or exchange if you meet any problem during the usage of this version.

For the revision, do you consider adding a gauge controller as I suggested at my post Wio Terminal Chassis Battery monitoring?

I’d also love to have a native SWD connector for debugging, as the access to the SWDIO and SWCLK pads are far from obvious.

Thank you!