Connect recomputer J30 to a DS90UB960-Q1EVM board

i need to connect a recomputer j30 to a DS90UB960-Q1EVM board, the board uses a 40-pin with the P/N QSH-020-01-H-D-DPA and the j30 uses a mipi csi connector with 15 pins. Is there an adapter board which can convert 40 pins to 15 ?