the saying in wiki that It carries the powerful ATSAMD21G18A-MU which is a low-power microcontrollers,can anybody tell me ?
Hi @Lord_riddle, What kind of information you are looking for? and you can find detailed information from the XIAO WiKi page
Here is the Specification from the XIAO WiKi page
| Item | Value |
|---|---|
| CPU | ARM Cortex-M0+ CPU(SAMD21G18) running at up to 48MHz |
| Flash Memory | 256KB |
| SRAM | 32KB |
| Digital I/O Pins | 11 |
| Analog I/O Pins | 11 |
| I2C interface | 1 |
| SPI interface | 1 |
| UART interface | 1 |
| Power supply and downloading interface | Type-C |
| Power | 3.3V/5V DC |
| Dimensions | 20×17.5×3.5mm |
can you provide the data of power consumption?