Hi,
I tried to upload blink test code and I get this error.
C:\Program Files (x86)\Arduino\arduino-builder -compile -logger=machine -hardware C:\Program Files (x86)\Arduino\hardware -hardware C:\Users\PonchoM\AppData\Local\Arduino15\packages -tools C:\Program Files (x86)\Arduino\tools-builder -tools C:\Program Files (x86)\Arduino\hardware\tools\avr -tools C:\Users\PonchoM\AppData\Local\Arduino15\packages -built-in-libraries C:\Program Files (x86)\Arduino\libraries -libraries C:\Users\PonchoM\Documents\Arduino\libraries -fqbn=Seeeduino:nrf52:xiaonRF52840:softdevice=s140v6,debug=l0 -ide-version=10813 -build-path C:\Users\PonchoM\AppData\Local\Temp\arduino_build_105524 -warnings=none -build-cache C:\Users\PonchoM\AppData\Local\Temp\arduino_cache_641504 -prefs=build.warn_data_percentage=75 -prefs=runtime.tools.CMSIS.path=C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0 -prefs=runtime.tools.CMSIS-5.7.0.path=C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0 -prefs=runtime.tools.nrfjprog.path=C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\nrfjprog\9.4.0 -prefs=runtime.tools.nrfjprog-9.4.0.path=C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\nrfjprog\9.4.0 -prefs=runtime.tools.arm-none-eabi-gcc.path=C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\arm-none-eabi-gcc\9-2019q4 -prefs=runtime.tools.arm-none-eabi-gcc-9-2019q4.path=C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\arm-none-eabi-gcc\9-2019q4 -verbose C:\Users\PonchoM\OneDrive\Proyectos Drive\BioG - Israel Gtz\Dummy Xiao\code\xiaoNRF_MCP23008\xiaoNRF_MCP23008.ino
Using board ‘xiaonRF52840’ from platform in folder: C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1
Using core ‘nRF5’ from platform in folder: C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1
Detecting libraries used…
“C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\arm-none-eabi-gcc\9-2019q4/bin/arm-none-eabi-g++” -mcpu=cortex-m4 -mthumb -c -g -Werror=return-type -mfloat-abi=hard -mfpu=fpv4-sp-d16 -u _printf_float -std=gnu++11 -ffunction-sections -fdata-sections -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -w -x c++ -E -CC -DF_CPU=64000000 -DARDUINO=10813 -DARDUINO_Seeed_XIAO_nRF52840 -DARDUINO_ARCH_NRF52 "-DARDUINO_BSP_VERSION=“1.1.1"” -DNRF52840_XXAA -DUSBCON -DUSE_TINYUSB -DUSB_VID=0x2886 -DUSB_PID=0x8044 “-DUSB_MANUFACTURER=“Seeed”” "-DUSB_PRODUCT=“XIAO nRF52840"” -DSOFTDEVICE_PRESENT -DARDUINO_NRF52_ADAFRUIT -DNRF52_SERIES -DDX_CC_TEE -DLFS_NAME_MAX=64 -Ofast -DCFG_DEBUG=0 -DCFG_LOGGER=0 -DCFG_SYSVIEW=0 “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0/CMSIS/Core/Include/” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0/CMSIS/DSP/Include/” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/hal” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/mdk” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/soc” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/drivers/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/drivers/src” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/softdevice/s140_nrf52_7.3.0_API/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/softdevice/s140_nrf52_7.3.0_API/include/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/Source/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/config” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/portable/GCC/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/portable/CMSIS/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/sysview/SEGGER” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/sysview/Config” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1/libraries/Adafruit_TinyUSB_Arduino/src/arduino” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\variants\Seeed_XIAO_nRF52840” “C:\Users\PonchoM\AppData\Local\Temp\arduino_build_105524\sketch\xiaoNRF_MCP23008.ino.cpp” -o nul -DARDUINO_LIB_DISCOVERY_PHASE
Alternatives for Wire.h: [[email protected]]
ResolveLibrary(Wire.h)
→ candidates: [[email protected]]
“C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\arm-none-eabi-gcc\9-2019q4/bin/arm-none-eabi-g++” -mcpu=cortex-m4 -mthumb -c -g -Werror=return-type -mfloat-abi=hard -mfpu=fpv4-sp-d16 -u _printf_float -std=gnu++11 -ffunction-sections -fdata-sections -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -w -x c++ -E -CC -DF_CPU=64000000 -DARDUINO=10813 -DARDUINO_Seeed_XIAO_nRF52840 -DARDUINO_ARCH_NRF52 "-DARDUINO_BSP_VERSION=“1.1.1"” -DNRF52840_XXAA -DUSBCON -DUSE_TINYUSB -DUSB_VID=0x2886 -DUSB_PID=0x8044 “-DUSB_MANUFACTURER=“Seeed”” "-DUSB_PRODUCT=“XIAO nRF52840"” -DSOFTDEVICE_PRESENT -DARDUINO_NRF52_ADAFRUIT -DNRF52_SERIES -DDX_CC_TEE -DLFS_NAME_MAX=64 -Ofast -DCFG_DEBUG=0 -DCFG_LOGGER=0 -DCFG_SYSVIEW=0 “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0/CMSIS/Core/Include/” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0/CMSIS/DSP/Include/” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/hal” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/mdk” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/soc” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/drivers/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/drivers/src” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/softdevice/s140_nrf52_7.3.0_API/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/softdevice/s140_nrf52_7.3.0_API/include/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/Source/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/config” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/portable/GCC/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/portable/CMSIS/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/sysview/SEGGER” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/sysview/Config” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1/libraries/Adafruit_TinyUSB_Arduino/src/arduino” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\variants\Seeed_XIAO_nRF52840” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\Wire” “C:\Users\PonchoM\AppData\Local\Temp\arduino_build_105524\sketch\xiaoNRF_MCP23008.ino.cpp” -o nul -DARDUINO_LIB_DISCOVERY_PHASE
Alternatives for Adafruit_MCP23008.h: [[email protected]]
ResolveLibrary(Adafruit_MCP23008.h)
→ candidates: [[email protected]]
“C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\arm-none-eabi-gcc\9-2019q4/bin/arm-none-eabi-g++” -mcpu=cortex-m4 -mthumb -c -g -Werror=return-type -mfloat-abi=hard -mfpu=fpv4-sp-d16 -u _printf_float -std=gnu++11 -ffunction-sections -fdata-sections -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -w -x c++ -E -CC -DF_CPU=64000000 -DARDUINO=10813 -DARDUINO_Seeed_XIAO_nRF52840 -DARDUINO_ARCH_NRF52 "-DARDUINO_BSP_VERSION=“1.1.1"” -DNRF52840_XXAA -DUSBCON -DUSE_TINYUSB -DUSB_VID=0x2886 -DUSB_PID=0x8044 “-DUSB_MANUFACTURER=“Seeed”” "-DUSB_PRODUCT=“XIAO nRF52840"” -DSOFTDEVICE_PRESENT -DARDUINO_NRF52_ADAFRUIT -DNRF52_SERIES -DDX_CC_TEE -DLFS_NAME_MAX=64 -Ofast -DCFG_DEBUG=0 -DCFG_LOGGER=0 -DCFG_SYSVIEW=0 “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0/CMSIS/Core/Include/” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0/CMSIS/DSP/Include/” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/hal” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/mdk” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/soc” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/drivers/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/drivers/src” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/softdevice/s140_nrf52_7.3.0_API/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/softdevice/s140_nrf52_7.3.0_API/include/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/Source/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/config” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/portable/GCC/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/portable/CMSIS/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/sysview/SEGGER” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/sysview/Config” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1/libraries/Adafruit_TinyUSB_Arduino/src/arduino” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\variants\Seeed_XIAO_nRF52840” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\Wire” “-IC:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_MCP23008_library” “C:\Users\PonchoM\AppData\Local\Temp\arduino_build_105524\sketch\xiaoNRF_MCP23008.ino.cpp” -o nul -DARDUINO_LIB_DISCOVERY_PHASE
Alternatives for Adafruit_BusIO_Register.h: [[email protected]]
ResolveLibrary(Adafruit_BusIO_Register.h)
→ candidates: [[email protected]]
“C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\arm-none-eabi-gcc\9-2019q4/bin/arm-none-eabi-g++” -mcpu=cortex-m4 -mthumb -c -g -Werror=return-type -mfloat-abi=hard -mfpu=fpv4-sp-d16 -u _printf_float -std=gnu++11 -ffunction-sections -fdata-sections -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -w -x c++ -E -CC -DF_CPU=64000000 -DARDUINO=10813 -DARDUINO_Seeed_XIAO_nRF52840 -DARDUINO_ARCH_NRF52 "-DARDUINO_BSP_VERSION=“1.1.1"” -DNRF52840_XXAA -DUSBCON -DUSE_TINYUSB -DUSB_VID=0x2886 -DUSB_PID=0x8044 “-DUSB_MANUFACTURER=“Seeed”” "-DUSB_PRODUCT=“XIAO nRF52840"” -DSOFTDEVICE_PRESENT -DARDUINO_NRF52_ADAFRUIT -DNRF52_SERIES -DDX_CC_TEE -DLFS_NAME_MAX=64 -Ofast -DCFG_DEBUG=0 -DCFG_LOGGER=0 -DCFG_SYSVIEW=0 “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0/CMSIS/Core/Include/” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0/CMSIS/DSP/Include/” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/hal” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/mdk” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/soc” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/drivers/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/drivers/src” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/softdevice/s140_nrf52_7.3.0_API/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/softdevice/s140_nrf52_7.3.0_API/include/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/Source/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/config” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/portable/GCC/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/portable/CMSIS/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/sysview/SEGGER” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/sysview/Config” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1/libraries/Adafruit_TinyUSB_Arduino/src/arduino” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\variants\Seeed_XIAO_nRF52840” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\Wire” “-IC:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_MCP23008_library” “-IC:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_BusIO” “C:\Users\PonchoM\AppData\Local\Temp\arduino_build_105524\sketch\xiaoNRF_MCP23008.ino.cpp” -o nul -DARDUINO_LIB_DISCOVERY_PHASE
Alternatives for SPI.h: [[email protected]]
ResolveLibrary(SPI.h)
→ candidates: [[email protected]]
“C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\arm-none-eabi-gcc\9-2019q4/bin/arm-none-eabi-g++” -mcpu=cortex-m4 -mthumb -c -g -Werror=return-type -mfloat-abi=hard -mfpu=fpv4-sp-d16 -u _printf_float -std=gnu++11 -ffunction-sections -fdata-sections -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -w -x c++ -E -CC -DF_CPU=64000000 -DARDUINO=10813 -DARDUINO_Seeed_XIAO_nRF52840 -DARDUINO_ARCH_NRF52 "-DARDUINO_BSP_VERSION=“1.1.1"” -DNRF52840_XXAA -DUSBCON -DUSE_TINYUSB -DUSB_VID=0x2886 -DUSB_PID=0x8044 “-DUSB_MANUFACTURER=“Seeed”” "-DUSB_PRODUCT=“XIAO nRF52840"” -DSOFTDEVICE_PRESENT -DARDUINO_NRF52_ADAFRUIT -DNRF52_SERIES -DDX_CC_TEE -DLFS_NAME_MAX=64 -Ofast -DCFG_DEBUG=0 -DCFG_LOGGER=0 -DCFG_SYSVIEW=0 “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0/CMSIS/Core/Include/” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0/CMSIS/DSP/Include/” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/hal” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/mdk” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/soc” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/drivers/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/drivers/src” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/softdevice/s140_nrf52_7.3.0_API/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/softdevice/s140_nrf52_7.3.0_API/include/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/Source/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/config” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/portable/GCC/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/portable/CMSIS/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/sysview/SEGGER” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/sysview/Config” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1/libraries/Adafruit_TinyUSB_Arduino/src/arduino” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\variants\Seeed_XIAO_nRF52840” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\Wire” “-IC:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_MCP23008_library” “-IC:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_BusIO” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\SPI” “C:\Users\PonchoM\AppData\Local\Temp\arduino_build_105524\sketch\xiaoNRF_MCP23008.ino.cpp” -o nul -DARDUINO_LIB_DISCOVERY_PHASE
“C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\arm-none-eabi-gcc\9-2019q4/bin/arm-none-eabi-g++” -mcpu=cortex-m4 -mthumb -c -g -Werror=return-type -mfloat-abi=hard -mfpu=fpv4-sp-d16 -u _printf_float -std=gnu++11 -ffunction-sections -fdata-sections -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -w -x c++ -E -CC -DF_CPU=64000000 -DARDUINO=10813 -DARDUINO_Seeed_XIAO_nRF52840 -DARDUINO_ARCH_NRF52 "-DARDUINO_BSP_VERSION=“1.1.1"” -DNRF52840_XXAA -DUSBCON -DUSE_TINYUSB -DUSB_VID=0x2886 -DUSB_PID=0x8044 “-DUSB_MANUFACTURER=“Seeed”” "-DUSB_PRODUCT=“XIAO nRF52840"” -DSOFTDEVICE_PRESENT -DARDUINO_NRF52_ADAFRUIT -DNRF52_SERIES -DDX_CC_TEE -DLFS_NAME_MAX=64 -Ofast -DCFG_DEBUG=0 -DCFG_LOGGER=0 -DCFG_SYSVIEW=0 “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0/CMSIS/Core/Include/” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0/CMSIS/DSP/Include/” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/hal” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/mdk” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/soc” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/drivers/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/drivers/src” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/softdevice/s140_nrf52_7.3.0_API/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/softdevice/s140_nrf52_7.3.0_API/include/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/Source/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/config” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/portable/GCC/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/portable/CMSIS/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/sysview/SEGGER” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/sysview/Config” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1/libraries/Adafruit_TinyUSB_Arduino/src/arduino” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\variants\Seeed_XIAO_nRF52840” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\Wire” “-IC:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_MCP23008_library” “-IC:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_BusIO” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\SPI” “C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\Wire\Wire_nRF52.cpp” -o nul -DARDUINO_LIB_DISCOVERY_PHASE
Alternatives for Adafruit_TinyUSB.h: [[email protected] [email protected] [email protected]]
ResolveLibrary(Adafruit_TinyUSB.h)
→ candidates: [[email protected] [email protected] [email protected]]
“C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\arm-none-eabi-gcc\9-2019q4/bin/arm-none-eabi-g++” -mcpu=cortex-m4 -mthumb -c -g -Werror=return-type -mfloat-abi=hard -mfpu=fpv4-sp-d16 -u _printf_float -std=gnu++11 -ffunction-sections -fdata-sections -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -w -x c++ -E -CC -DF_CPU=64000000 -DARDUINO=10813 -DARDUINO_Seeed_XIAO_nRF52840 -DARDUINO_ARCH_NRF52 "-DARDUINO_BSP_VERSION=“1.1.1"” -DNRF52840_XXAA -DUSBCON -DUSE_TINYUSB -DUSB_VID=0x2886 -DUSB_PID=0x8044 “-DUSB_MANUFACTURER=“Seeed”” "-DUSB_PRODUCT=“XIAO nRF52840"” -DSOFTDEVICE_PRESENT -DARDUINO_NRF52_ADAFRUIT -DNRF52_SERIES -DDX_CC_TEE -DLFS_NAME_MAX=64 -Ofast -DCFG_DEBUG=0 -DCFG_LOGGER=0 -DCFG_SYSVIEW=0 “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0/CMSIS/Core/Include/” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.7.0/CMSIS/DSP/Include/” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/hal” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/mdk” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/soc” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/drivers/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/nrfx/drivers/src” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/softdevice/s140_nrf52_7.3.0_API/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/nordic/softdevice/s140_nrf52_7.3.0_API/include/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/Source/include” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/config” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/portable/GCC/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/freertos/portable/CMSIS/nrf52” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/sysview/SEGGER” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5/sysview/Config” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1/libraries/Adafruit_TinyUSB_Arduino/src/arduino” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\cores\nRF5” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\variants\Seeed_XIAO_nRF52840” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\Wire” “-IC:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_MCP23008_library” “-IC:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_BusIO” “-IC:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\SPI” “-IC:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_TinyUSB_Library\src” “C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\Wire\Wire_nRF52.cpp” -o nul -DARDUINO_LIB_DISCOVERY_PHASE
Alternatives for Adafruit_TinyUSB_Core.h: []
ResolveLibrary(Adafruit_TinyUSB_Core.h)
→ candidates: []
In file included from C:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_TinyUSB_Library\src/Adafruit_TinyUSB.h:28,
Se encontraron varias bibliotecas para “Adafruit_TinyUSB.h”
Usado: C:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_TinyUSB_Library
No usado: C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\Adafruit_TinyUSB_Arduino
from C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\Wire\Wire_nRF52.cpp:32:
No usado: C:\Users\PonchoM\Documents\Arduino\libraries\arduino_750600
C:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_TinyUSB_Library\src/Adafruit_USBD_HID.h:28:10: fatal error: Adafruit_TinyUSB_Core.h: No such file or directory
28 | #include “Adafruit_TinyUSB_Core.h”
| ^~~~~~~~~~~~~~~~~~~~~~~~~
compilation terminated.
Usando librería Wire con versión 1.0 en la carpeta: C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\Wire
Usando librería Adafruit_MCP23008_library con versión 2.1.0 en la carpeta: C:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_MCP23008_library
Usando librería Adafruit_BusIO con versión 1.11.1 en la carpeta: C:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_BusIO
Usando librería SPI con versión 1.0 en la carpeta: C:\Users\PonchoM\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\SPI
Usando librería Adafruit_TinyUSB_Library con versión 0.10.0 en la carpeta: C:\Users\PonchoM\Documents\Arduino\libraries\Adafruit_TinyUSB_Library
exit status 1
Error compilando para la tarjeta Seeed XIAO nRF52840.
Any idea?