Hello, I tried to upload the sketch using the Blink example file in Arduino, when I click upload, the board does not run and Arduino gives an error
I already setup everything such as add json file, install Seeeduino XIAO driver, choose XIAO serial port
Here is the error message:
Arduino: 1.8.13 (Mac OS X), Board: “Seeeduino XIAO, Arduino, Off”
/Applications/Arduino.app/Contents/Java/arduino-builder -dump-prefs -logger=machine -hardware /Applications/Arduino.app/Contents/Java/hardware -hardware /Users/nguyenhung/Library/Arduino15/packages -tools /Applications/Arduino.app/Contents/Java/tools-builder -tools /Applications/Arduino.app/Contents/Java/hardware/tools/avr -tools /Users/nguyenhung/Library/Arduino15/packages -built-in-libraries /Applications/Arduino.app/Contents/Java/libraries -libraries /Users/nguyenhung/Documents/Arduino/libraries -fqbn=Seeeduino:samd:seeed_XIAO_m0:usbstack=arduino,debug=off -vid-pid=2886_802F -ide-version=10813 -build-path /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431 -warnings=none -build-cache /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_cache_284983 -prefs=build.warn_data_percentage=75 -prefs=runtime.tools.CMSIS-Atmel.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS-Atmel/1.2.1 -prefs=runtime.tools.CMSIS-Atmel-1.2.1.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS-Atmel/1.2.1 -prefs=runtime.tools.arduinoOTA.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arduinoOTA/1.2.1 -prefs=runtime.tools.arduinoOTA-1.2.1.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arduinoOTA/1.2.1 -prefs=runtime.tools.bossac.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/bossac/1.8.0-48-gb176eee -prefs=runtime.tools.bossac-1.7.0-arduino3.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/bossac/1.7.0-arduino3 -prefs=runtime.tools.arm-none-eabi-gcc.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arm-none-eabi-gcc/7-2017q4 -prefs=runtime.tools.arm-none-eabi-gcc-7-2017q4.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arm-none-eabi-gcc/7-2017q4 -prefs=runtime.tools.bossac-1.8.0-48-gb176eee.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/bossac/1.8.0-48-gb176eee -prefs=runtime.tools.openocd.path=/Users/nguyenhung/Library/Arduino15/packages/arduino/tools/openocd/0.10.0-arduino7 -prefs=runtime.tools.openocd-0.10.0-arduino7.path=/Users/nguyenhung/Library/Arduino15/packages/arduino/tools/openocd/0.10.0-arduino7 -prefs=runtime.tools.CMSIS.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS/5.4.0 -prefs=runtime.tools.CMSIS-5.4.0.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS/5.4.0 -verbose /Applications/Arduino.app/Contents/Java/examples/01.Basics/Blink/Blink.ino
/Applications/Arduino.app/Contents/Java/arduino-builder -compile -logger=machine -hardware /Applications/Arduino.app/Contents/Java/hardware -hardware /Users/nguyenhung/Library/Arduino15/packages -tools /Applications/Arduino.app/Contents/Java/tools-builder -tools /Applications/Arduino.app/Contents/Java/hardware/tools/avr -tools /Users/nguyenhung/Library/Arduino15/packages -built-in-libraries /Applications/Arduino.app/Contents/Java/libraries -libraries /Users/nguyenhung/Documents/Arduino/libraries -fqbn=Seeeduino:samd:seeed_XIAO_m0:usbstack=arduino,debug=off -vid-pid=2886_802F -ide-version=10813 -build-path /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431 -warnings=none -build-cache /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_cache_284983 -prefs=build.warn_data_percentage=75 -prefs=runtime.tools.CMSIS-Atmel.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS-Atmel/1.2.1 -prefs=runtime.tools.CMSIS-Atmel-1.2.1.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS-Atmel/1.2.1 -prefs=runtime.tools.arduinoOTA.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arduinoOTA/1.2.1 -prefs=runtime.tools.arduinoOTA-1.2.1.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arduinoOTA/1.2.1 -prefs=runtime.tools.bossac.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/bossac/1.8.0-48-gb176eee -prefs=runtime.tools.bossac-1.7.0-arduino3.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/bossac/1.7.0-arduino3 -prefs=runtime.tools.arm-none-eabi-gcc.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arm-none-eabi-gcc/7-2017q4 -prefs=runtime.tools.arm-none-eabi-gcc-7-2017q4.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arm-none-eabi-gcc/7-2017q4 -prefs=runtime.tools.bossac-1.8.0-48-gb176eee.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/bossac/1.8.0-48-gb176eee -prefs=runtime.tools.openocd.path=/Users/nguyenhung/Library/Arduino15/packages/arduino/tools/openocd/0.10.0-arduino7 -prefs=runtime.tools.openocd-0.10.0-arduino7.path=/Users/nguyenhung/Library/Arduino15/packages/arduino/tools/openocd/0.10.0-arduino7 -prefs=runtime.tools.CMSIS.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS/5.4.0 -prefs=runtime.tools.CMSIS-5.4.0.path=/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS/5.4.0 -verbose /Applications/Arduino.app/Contents/Java/examples/01.Basics/Blink/Blink.ino
Using board ‘seeed_XIAO_m0’ from platform in folder: /Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1
Using core ‘arduino’ from platform in folder: /Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1
Detecting libraries used…
/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arm-none-eabi-gcc/7-2017q4/bin/arm-none-eabi-g++ -mcpu=cortex-m0plus -mthumb -c -g -Os -w -std=gnu++14 -ffunction-sections -fdata-sections -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions “-D__SKETCH_NAME__=”"“Blink.ino”""" -w -x c++ -E -CC -DF_CPU=48000000L -DARDUINO=10813 -DARDUINO_SEEED_XIAO_M0 -DARDUINO_ARCH_SAMD -DARDUINO_SAMD_ZERO -D__SAMD21__ -D__SAMD21G18A__ -DARM_MATH_CM0PLUS -DSEEED_XIAO_M0 -DUSB_VID=0x2886 -DUSB_PID=0x802F -DUSBCON -DUSB_CONFIG_POWER=100 “-DUSB_MANUFACTURER=“Seeed”” “-DUSB_PRODUCT=“Seeed XIAO M0"” -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore/tinyusb/src -DARDUINO_SAMD_ZERO -D__SAMD21__ -D__SAMD21G18A__ -DARM_MATH_CM0PLUS -DSEEED_XIAO_M0 -DUSB_VID=0x2886 -DUSB_PID=0x802F -DUSBCON -DUSB_CONFIG_POWER=100 “-DUSB_MANUFACTURER=“Seeed”” “-DUSB_PRODUCT=“Seeed XIAO M0"” -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore/tinyusb/src -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS/5.4.0/CMSIS/Core/Include/ -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS/5.4.0/CMSIS/DSP/Include/ -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS-Atmel/1.2.1/CMSIS-Atmel/CMSIS/Device/ATMEL/ -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/variants/XIAO_m0 /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/sketch/Blink.ino.cpp -o /dev/null -DARDUINO_LIB_DISCOVERY_PHASE
Generating function prototypes…
/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arm-none-eabi-gcc/7-2017q4/bin/arm-none-eabi-g++ -mcpu=cortex-m0plus -mthumb -c -g -Os -w -std=gnu++14 -ffunction-sections -fdata-sections -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions “-D__SKETCH_NAME__=””“Blink.ino””"" -w -x c++ -E -CC -DF_CPU=48000000L -DARDUINO=10813 -DARDUINO_SEEED_XIAO_M0 -DARDUINO_ARCH_SAMD -DARDUINO_SAMD_ZERO -D__SAMD21__ -D__SAMD21G18A__ -DARM_MATH_CM0PLUS -DSEEED_XIAO_M0 -DUSB_VID=0x2886 -DUSB_PID=0x802F -DUSBCON -DUSB_CONFIG_POWER=100 “-DUSB_MANUFACTURER=“Seeed”” “-DUSB_PRODUCT=“Seeed XIAO M0"” -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore/tinyusb/src -DARDUINO_SAMD_ZERO -D__SAMD21__ -D__SAMD21G18A__ -DARM_MATH_CM0PLUS -DSEEED_XIAO_M0 -DUSB_VID=0x2886 -DUSB_PID=0x802F -DUSBCON -DUSB_CONFIG_POWER=100 “-DUSB_MANUFACTURER=“Seeed”” “-DUSB_PRODUCT=“Seeed XIAO M0"” -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore/tinyusb/src -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS/5.4.0/CMSIS/Core/Include/ -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS/5.4.0/CMSIS/DSP/Include/ -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS-Atmel/1.2.1/CMSIS-Atmel/CMSIS/Device/ATMEL/ -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/variants/XIAO_m0 /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/sketch/Blink.ino.cpp -o /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/preproc/ctags_target_for_gcc_minus_e.cpp -DARDUINO_LIB_DISCOVERY_PHASE
/Applications/Arduino.app/Contents/Java/tools-builder/ctags/5.8-arduino11/ctags -u --language-force=c++ -f - --c+±kinds=svpf --fields=KSTtzns --line-directives /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/preproc/ctags_target_for_gcc_minus_e.cpp
Compiling sketch…
/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arm-none-eabi-gcc/7-2017q4/bin/arm-none-eabi-g++ -mcpu=cortex-m0plus -mthumb -c -g -Os -w -std=gnu++14 -ffunction-sections -fdata-sections -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -MMD “-D__SKETCH_NAME__=””“Blink.ino””"" -DF_CPU=48000000L -DARDUINO=10813 -DARDUINO_SEEED_XIAO_M0 -DARDUINO_ARCH_SAMD -DARDUINO_SAMD_ZERO -D__SAMD21__ -D__SAMD21G18A__ -DARM_MATH_CM0PLUS -DSEEED_XIAO_M0 -DUSB_VID=0x2886 -DUSB_PID=0x802F -DUSBCON -DUSB_CONFIG_POWER=100 “-DUSB_MANUFACTURER=“Seeed”” "-DUSB_PRODUCT=“Seeed XIAO M0"” -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore/tinyusb/src -DARDUINO_SAMD_ZERO -D__SAMD21__ -D__SAMD21G18A__ -DARM_MATH_CM0PLUS -DSEEED_XIAO_M0 -DUSB_VID=0x2886 -DUSB_PID=0x802F -DUSBCON -DUSB_CONFIG_POWER=100 “-DUSB_MANUFACTURER=“Seeed”” "-DUSB_PRODUCT=“Seeed XIAO M0"” -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore/tinyusb/src -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS/5.4.0/CMSIS/Core/Include/ -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS/5.4.0/CMSIS/DSP/Include/ -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS-Atmel/1.2.1/CMSIS-Atmel/CMSIS/Device/ATMEL/ -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/cores/arduino -I/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/variants/XIAO_m0 /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/sketch/Blink.ino.cpp -o /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/sketch/Blink.ino.cpp.o
Compiling libraries…
Compiling core…
Using previously compiled file: /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/core/variant.cpp.o
Using precompiled core: /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_cache_284983/core/core_Seeeduino_samd_seeed_XIAO_m0_usbstack_arduino,debug_off_223e0c91ee1a4f7f90575221a8dd9c79.a
Linking everything together…
/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arm-none-eabi-gcc/7-2017q4/bin/arm-none-eabi-g++ -L/var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431 -Os -Wl,–gc-sections -save-temps -T/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/variants/XIAO_m0/linker_scripts/gcc/flash_with_bootloader.ld -Wl,-Map,/var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/Blink.ino.map --specs=nano.specs --specs=nosys.specs -mcpu=cortex-m0plus -mthumb -Wl,–cref -Wl,–check-sections -Wl,–gc-sections -Wl,–unresolved-symbols=report-all -Wl,–warn-common -Wl,–warn-section-align -u _printf_float -u _scanf_float -Wl,–wrap,_write -u __wrap__write -o /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/Blink.ino.elf /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/sketch/Blink.ino.cpp.o /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/core/variant.cpp.o -Wl,–start-group -L/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/CMSIS/5.4.0/CMSIS/Lib/GCC/ -larm_cortexM0l_math -L/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/hardware/samd/1.8.1/variants/XIAO_m0 -lm /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/…/arduino_cache_284983/core/core_Seeeduino_samd_seeed_XIAO_m0_usbstack_arduino,debug_off_223e0c91ee1a4f7f90575221a8dd9c79.a -Wl,–end-group
/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arm-none-eabi-gcc/7-2017q4/bin/arm-none-eabi-objcopy -O binary /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/Blink.ino.elf /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/Blink.ino.bin
/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arm-none-eabi-gcc/7-2017q4/bin/arm-none-eabi-objcopy -O ihex -R .eeprom /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/Blink.ino.elf /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/Blink.ino.hex
/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/arm-none-eabi-gcc/7-2017q4/bin/arm-none-eabi-size -A /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/Blink.ino.elf
Sketch uses 34100 bytes (13%) of program storage space. Maximum is 262144 bytes.
Forcing reset using 1200bps open/close on port /dev/cu.usbmodem141101
PORTS {/dev/cu.Bluetooth-Incoming-Port, /dev/cu.usbmodem141101, /dev/tty.Bluetooth-Incoming-Port, /dev/tty.usbmodem141101, } / {/dev/cu.Bluetooth-Incoming-Port, /dev/cu.usbmodem141101, /dev/tty.Bluetooth-Incoming-Port, /dev/tty.usbmodem141101, } => {}
PORTS {/dev/cu.Bluetooth-Incoming-Port, /dev/cu.usbmodem141101, /dev/tty.Bluetooth-Incoming-Port, /dev/tty.usbmodem141101, } / {/dev/cu.Bluetooth-Incoming-Port, /dev/tty.Bluetooth-Incoming-Port, } => {}
PORTS {/dev/cu.Bluetooth-Incoming-Port, /dev/tty.Bluetooth-Incoming-Port, } / {/dev/cu.Bluetooth-Incoming-Port, /dev/cu.usbmodem141101, /dev/tty.Bluetooth-Incoming-Port, /dev/tty.usbmodem141101, } => {/dev/cu.usbmodem141101, /dev/tty.usbmodem141101, }
Found upload port: /dev/cu.usbmodem141101
/Users/nguyenhung/Library/Arduino15/packages/Seeeduino/tools/bossac/1.7.0-arduino3/bossac -i -d --port=cu.usbmodem141101 -U true -i -e -w -v /var/folders/z6/3g_q66k50gzd1_ptkzz7ct_c0000gn/T/arduino_build_21431/Blink.ino.bin -R
Set binary mode
readWord(addr=0)=0x20002dd8
readWord(addr=0xe000ed00)=0x410cc601
readWord(addr=0x41002018)=0x10010305
version()=v1.1 [Arduino:XYZ] Nov 27 2019 16:35:59
chipId=0x10010005
Connected at 921600 baud
readWord(addr=0)=0x20002dd8
readWord(addr=0xe000ed00)=0x410cc601
readWord(addr=0x41002018)=0x10010305
Atmel SMART device 0x10010005 found
write(addr=0x20004000,size=0x34)
writeWord(addr=0x20004030,value=0x10)
writeWord(addr=0x20004020,value=0x20008000)
Device : ATSAMD21G18A
readWord(addr=0)=0x20002dd8
readWord(addr=0xe000ed00)=0x410cc601
readWord(addr=0x41002018)=0x10010305
Chip ID : 10010005
version()=v1.1 [Arduino:XYZ] Nov 27 2019 16:35:59
Version : v1.1 [Arduino:XYZ] Nov 27 2019 16:35:59
Address : 8192
Pages : 3968
Page Size : 64 bytes
Total Size : 248KB
Planes : 1
Lock Regions : 16
Locked : readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
readWord(addr=0x41004020)=0xffff
none
readWord(addr=0x41004018)=0
Security : false
Boot Flash : true
readWord(addr=0x40000834)=0x7000a
BOD : true
readWord(addr=0x40000834)=0x7000a
BOR : true
Arduino : FAST_CHIP_ERASE
Arduino : FAST_MULTI_PAGE_WRITE
Arduino : CAN_CHECKSUM_MEMORY_BUFFER
Erase flash
chipErase(addr=0x2000)
done in 0.838 seconds
Write 34716 bytes to flash (543 pages)
write(addr=0x20005000,size=0x1000)
writeBuffer(scr_addr=0x20005000, dst_addr=0x2000, size=0x1000)
[=== ] 11% (64/543 pages)write(addr=0x20005000,size=0x1000)
writeBuffer(scr_addr=0x20005000, dst_addr=0x3000, size=0x1000)
[======= ] 23% (128/543 pages)write(addr=0x20005000,size=0x1000)
writeBuffer(scr_addr=0x20005000, dst_addr=0x4000, size=0x1000)
[========== ] 35% (192/543 pages)write(addr=0x20005000,size=0x1000)
writeBuffer(scr_addr=0x20005000, dst_addr=0x5000, size=0x1000)
[============== ] 47% (256/543 pages)
SAM-BA operation failed
write(addr=0x20005000,size=0x1000)
An error occurred while uploading the sketch