VERY SORRY! That was the wrong error code. Here is the correct code below:
Arduino: 1.8.13 (Windows 10), TD: 1.53, Board: “Seeeduino Wio Terminal, Master, Enabled, 120 MHz (standard), Small (-Os) (standard), 50 MHz (standard), Arduino, Off, On”
C:\ARDUINO 18.3\arduino-1.8.13\arduino-builder -dump-prefs -logger=machine -hardware C:\ARDUINO 18.3\arduino-1.8.13\hardware -hardware C:\Users\kywhe\AppData\Local\Arduino15\packages -tools C:\ARDUINO 18.3\arduino-1.8.13\tools-builder -tools C:\ARDUINO 18.3\arduino-1.8.13\hardware\tools\avr -tools C:\Users\kywhe\AppData\Local\Arduino15\packages -built-in-libraries C:\ARDUINO 18.3\arduino-1.8.13\libraries -libraries C:\Users\kywhe\Documents\Arduino\libraries -fqbn=Seeeduino:samd:seeed_wio_terminal:role=master,cache=on,speed=120,opt=small,maxqspi=50,usbstack=arduino,debug=off,txrxled=on -vid-pid=2886_802D -ide-version=10813 -build-path C:\Users\kywhe\AppData\Local\Temp\arduino_build_8472 -warnings=none -build-cache C:\Users\kywhe\AppData\Local\Temp\arduino_cache_127336 -prefs=build.warn_data_percentage=75 -prefs=runtime.tools.arduinoOTA.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\arduinoOTA\1.2.1 -prefs=runtime.tools.arduinoOTA-1.2.1.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\arduinoOTA\1.2.1 -prefs=runtime.tools.openocd.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\arduino\tools\openocd\0.10.0-arduino7 -prefs=runtime.tools.openocd-0.10.0-arduino7.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\arduino\tools\openocd\0.10.0-arduino7 -prefs=runtime.tools.CMSIS.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.4.0 -prefs=runtime.tools.CMSIS-5.4.0.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.4.0 -prefs=runtime.tools.arm-none-eabi-gcc.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\arm-none-eabi-gcc\7-2017q4 -prefs=runtime.tools.arm-none-eabi-gcc-7-2017q4.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\arm-none-eabi-gcc\7-2017q4 -prefs=runtime.tools.CMSIS-Atmel.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS-Atmel\1.2.1 -prefs=runtime.tools.CMSIS-Atmel-1.2.1.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS-Atmel\1.2.1 -prefs=runtime.tools.bossac.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\bossac\1.8.0-48-gb176eee -prefs=runtime.tools.bossac-1.7.0-arduino3.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\bossac\1.7.0-arduino3 -prefs=runtime.tools.bossac-1.8.0-48-gb176eee.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\bossac\1.8.0-48-gb176eee -verbose C:\Users\kywhe\Documents\Arduino\WIO_SETUP_CODE_FROM_CLASSROOM\WIO_SETUP_CODE_FROM_CLASSROOM.ino
C:\ARDUINO 18.3\arduino-1.8.13\arduino-builder -compile -logger=machine -hardware C:\ARDUINO 18.3\arduino-1.8.13\hardware -hardware C:\Users\kywhe\AppData\Local\Arduino15\packages -tools C:\ARDUINO 18.3\arduino-1.8.13\tools-builder -tools C:\ARDUINO 18.3\arduino-1.8.13\hardware\tools\avr -tools C:\Users\kywhe\AppData\Local\Arduino15\packages -built-in-libraries C:\ARDUINO 18.3\arduino-1.8.13\libraries -libraries C:\Users\kywhe\Documents\Arduino\libraries -fqbn=Seeeduino:samd:seeed_wio_terminal:role=master,cache=on,speed=120,opt=small,maxqspi=50,usbstack=arduino,debug=off,txrxled=on -vid-pid=2886_802D -ide-version=10813 -build-path C:\Users\kywhe\AppData\Local\Temp\arduino_build_8472 -warnings=none -build-cache C:\Users\kywhe\AppData\Local\Temp\arduino_cache_127336 -prefs=build.warn_data_percentage=75 -prefs=runtime.tools.arduinoOTA.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\arduinoOTA\1.2.1 -prefs=runtime.tools.arduinoOTA-1.2.1.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\arduinoOTA\1.2.1 -prefs=runtime.tools.openocd.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\arduino\tools\openocd\0.10.0-arduino7 -prefs=runtime.tools.openocd-0.10.0-arduino7.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\arduino\tools\openocd\0.10.0-arduino7 -prefs=runtime.tools.CMSIS.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.4.0 -prefs=runtime.tools.CMSIS-5.4.0.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.4.0 -prefs=runtime.tools.arm-none-eabi-gcc.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\arm-none-eabi-gcc\7-2017q4 -prefs=runtime.tools.arm-none-eabi-gcc-7-2017q4.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\arm-none-eabi-gcc\7-2017q4 -prefs=runtime.tools.CMSIS-Atmel.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS-Atmel\1.2.1 -prefs=runtime.tools.CMSIS-Atmel-1.2.1.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS-Atmel\1.2.1 -prefs=runtime.tools.bossac.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\bossac\1.8.0-48-gb176eee -prefs=runtime.tools.bossac-1.7.0-arduino3.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\bossac\1.7.0-arduino3 -prefs=runtime.tools.bossac-1.8.0-48-gb176eee.path=C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\bossac\1.8.0-48-gb176eee -verbose C:\Users\kywhe\Documents\Arduino\WIO_SETUP_CODE_FROM_CLASSROOM\WIO_SETUP_CODE_FROM_CLASSROOM.ino
Using board ‘seeed_wio_terminal’ from platform in folder: C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\hardware\samd\1.8.1
Using core ‘arduino’ from platform in folder: C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\hardware\samd\1.8.1
Detecting libraries used…
“C:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\arm-none-eabi-gcc\7-2017q4/bin/arm-none-eabi-g++” -mcpu=cortex-m4 -mthumb -c -g -Os -w -std=gnu++14 -ffunction-sections -fdata-sections -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions “-D__SKETCH_NAME__=”"“WIO_SETUP_CODE_FROM_CLASSROOM.ino”""" -w -x c++ -E -CC -DF_CPU=120000000L -DARDUINO=10813 -DARDUINO_WIO_TERMINAL -DARDUINO_ARCH_SAMD -D__SAMD51P19A__ -DWIO_TERMINAL -DSEEED_WIO_TERMINAL -DSEEED_GROVE_UI_WIRELESS -D__SAMD51__ -DUSB_VID=0x2886 -DUSB_PID=0x802D -DUSBCON -DUSB_CONFIG_POWER=100 “-DUSB_MANUFACTURER=“Seeed Studio”” “-DUSB_PRODUCT=“Seeed Wio Terminal”” -DROLE=0 “-IC:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\hardware\samd\1.8.1\cores\arduino/TinyUSB” “-IC:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\hardware\samd\1.8.1\cores\arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore” “-IC:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\hardware\samd\1.8.1\cores\arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore/tinyusb/src” -D__FPU_PRESENT -DARM_MATH_CM4 -mfloat-abi=hard -mfpu=fpv4-sp-d16 -DENABLE_CACHE -DTXRXLED_ENABLE -DROLE=0 -Os -DVARIANT_QSPI_BAUD_DEFAULT=50000000 -D__SAMD51P19A__ -DWIO_TERMINAL -DSEEED_WIO_TERMINAL -DSEEED_GROVE_UI_WIRELESS -D__SAMD51__ -DUSB_VID=0x2886 -DUSB_PID=0x802D -DUSBCON -DUSB_CONFIG_POWER=100 “-DUSB_MANUFACTURER=“Seeed Studio”” “-DUSB_PRODUCT=“Seeed Wio Terminal”” -DROLE=0 “-IC:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\hardware\samd\1.8.1\cores\arduino/TinyUSB” “-IC:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\hardware\samd\1.8.1\cores\arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore” “-IC:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\hardware\samd\1.8.1\cores\arduino/TinyUSB/Adafruit_TinyUSB_ArduinoCore/tinyusb/src” -D__FPU_PRESENT -DARM_MATH_CM4 -mfloat-abi=hard -mfpu=fpv4-sp-d16 “-IC:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.4.0/CMSIS/Core/Include/” “-IC:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS\5.4.0/CMSIS/DSP/Include/” “-IC:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\tools\CMSIS-Atmel\1.2.1/CMSIS-Atmel/CMSIS/Device/ATMEL/” “-IC:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\hardware\samd\1.8.1\cores\arduino” “-IC:\Users\kywhe\AppData\Local\Arduino15\packages\Seeeduino\hardware\samd\1.8.1\variants\wio_terminal” “C:\Users\kywhe\AppData\Local\Temp\arduino_build_8472\sketch\WIO_SETUP_CODE_FROM_CLASSROOM.ino.cpp” -o nul -DARDUINO_LIB_DISCOVERY_PHASE
Alternatives for rpcWiFi.h: []
ResolveLibrary(rpcWiFi.h)WIO_SETUP_CODE_FROM_CLASSROOM:2:10: fatal error: rpcWiFi.h: No such file or directory
-> candidates: []h" //Wi-Fi library
^~~~~~~~~~~
compilation terminated.
exit status 1
rpcWiFi.h: No such file or directory