For example, when the following settings are added to JLinkDevices.xml, the device selection screen for OZone and JFlash is as follows.
JLinkDevices.xml
XML Source Code
<Device>
<ChipInfo Vendor="ST" Name="STM32F730V8" Core="JLINK_CORE_CORTEX_M7" Aliases="Palawan_1;Palawan_2" />
</Device>
<Device>
<ChipInfo Vendor="ST" Name="Palawan_1" Core="JLINK_CORE_CORTEX_M7" WorkRAMAddr="0x20010000" WorkRAMSize="0x0002C000" />
<FlashBankInfo Name="QSPI Flash" BaseAddr="0x90000000" MaxSize="0x01000000" Loader="Devices/ST/STM32F7/ST_STM32F730V8_Palawan_QSPI.elf" LoaderType="FLASH_ALGO_TYPE_OPEN" AlwaysPresent="1" />
</Device>
<Device>
<ChipInfo Vendor="ST" Name="Palawan_2" Core="JLINK_CORE_CORTEX_M7" WorkRAMAddr="0x20020000" WorkRAMSize="0x0001C000" />
<FlashBankInfo Name="QSPI Flash" BaseAddr="0x90000000" MaxSize="0x08000000" Loader="Devices/ST/STM32F7/ST_STM32F730V8_Palawan_QSPI.elf" LoaderType="FLASH_ALGO_TYPE_OPEN" AlwaysPresent="1" />
</Device>
OZone:
forum.segger.com/index.php/Attachment/4473/
HTH
GL PJ