NEW Releasing: Grove AI HAT for Edge Computing and Look forward to your ideas!
The Sipeed MAIX-I module is the first RISC-V 64 AI module based on the powerful KPU K210. As a close partner of Sipeed, we are very excited to announce that we are going to make a Grove HAT for Raspberry Pi based on the Sipeed MAIX-I module, aiming at enabling more possibilities of AI model in areas such as predictive maintenance, anomaly detection, robotics and many more. Grove is a modular plug-and-play ecosystem that includes more than 200 different kinds of sensor, actuators, displays etc.
We are going to release two versions, one based on the Sipeed MAIX-I with WiFi and another without. Both can work as a Raspberry Pi HAT, or work by themselves. The basic function and features are confirmed and listed here. But we are open to suggestions from the community about how to make this product.
Grove AI HAT for Edge Computing without WiFi

Features
Core Module: Sipeed MAIX-1 with WiFi
Peripheral:
1 x LCD Interface
1 x Camera Interface
6 x Grove: 2 x Digital, 1 x I2C, 1 x UART, 2 x Analog
1 x UART Mode Switch
LED:
LED1: Reset
LED2: Boot/User
LED3: Power LED
Power:
1 x USB-C
Others:
Raspberry Pi form factor
12-Bit ADC
USB to UART chip
Grove AI HAT for Edge Computing with WiFi

Features
Core Module: Sipeed MAIX-1 with WiFi
Peripheral:
1 x LCD Interface
1 x Camera Interface
6 x Grove: 2 x Digital, 1 x I2C, 1 x UART, 2 x Analog
1 x UART Mode Switch
LED:
LED1: Reset
LED2: Boot/User
LED3: Power LED
Power:
1 x USB-C
Others:
Raspberry Pi form factor
WiFi Chip ESP8285 inside
12-Bit ADC
USB to UART chip
So, don’t hesitate to share your thoughts and ideas with us in this forum! Check out the basic layout we have so far and let us know what features you would like to see and have the chance of making it to the final product. If your idea makes it to mass production, we will send you a free sample with your name customized onto the board!
These products are designed for you and the rest of the community, so it only makes sense for us to listen to what you want for your next AI project.