OK, so check the BSP you are using , first line of the compiler output?
what is it?
PJ
should look like this;
FQBN: esp32:esp32:XIAO_ESP32C3
Using board 'XIAO_ESP32C3' from platform in folder: C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11
Using core 'esp32' from platform in folder: C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11
____ EDIT for brevity___
Using library TFT_eSPI at version 2.5.23 in folder: D:\Arduino_projects\libraries\TFT_eSPI
Using library SPI at version 2.0.0 in folder: C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11\libraries\SPI
Using library FS at version 2.0.0 in folder: C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11\libraries\FS
Using library SPIFFS at version 2.0.0 in folder: C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11\libraries\SPIFFS
Using library Seeed Arduino Round display at version 1.0.0 in folder: D:\Arduino_projects\libraries\Seeed_Arduino_Round_display
Using library lvgl at version 8.3.7 in folder: D:\Arduino_projects\libraries\lvgl
Using library Wire at version 2.0.0 in folder: C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11\libraries\Wire
"C:\\Users\\Dude\\AppData\\Local\\Arduino15\\packages\\esp32\\tools\\riscv32-esp-elf-gcc\\esp-2021r2-patch5-8.4.0/bin/riscv32-esp-elf-size" -A "C:\\Users\\Dude\\AppData\\Local\\Temp\\arduino\\sketches\\1777BB0415837D74F4ACE98E26042B5C/sketch_oct3b.ino.elf"
Sketch uses 283838 bytes (21%) of program storage space. Maximum is 1310720 bytes.
Global variables use 14148 bytes (4%) of dynamic memory, leaving 313532 bytes for local variables. Maximum is 327680 bytes.
Scroll the box, to see the versions.>>>
It’s the first 3 lines & the Last 20 ish ones.