PMSG is an innovative smart glass “grove” PCBa+ that offers customizable, programmable solutions without breaking the bank. Designed for versatility and accessibility
To keep things easy, we’ll refer to them simply as PMSG. But whether you see it as
Poor Man’s,
Paul Mooij’s, or
Programmable up to you ![]()
The PMSG concept centers on creating modular smart glasses with a Grove-compatible standard frame, enabling easy integration of sensors and outputs. The idea is to place sensors close to your temples, eyes, ears, and nose, offering a versatile platform for collecting data and interacting with the environment.
Key Features:
• Modular Frame: Designed to easily attach sensors and modules.
• Grove-Compatible: Standardized connectors for rapid prototyping and expansion.
• Offline ML & AI: On-device machine learning for privacy and speed.
• Connectivity Options:
• USB-C: For fast data transfer and power.
• BLE (Bluetooth Low Energy) and Wi-Fi: For seamless wireless communication.
• LoRa: Long-range, low-power connectivity for remote applications.
• I2C Grove: Simplified sensor integration.
Applications:
• Health monitoring (heart rate, temperature, oxygen levels, etc.)
• Environmental sensing (air quality, light intensity, etc.)
• Gesture and eye-tracking for AR/VR interfaces
• AI-powered personal assistance
AlL above still wip *( hope to get it in seeed store before x-mas / CNY ) ![]()