Need proper dtb file for Rockchip h68k v2

hi,

have problem to initialise NPU for h68k v2 with

image: Armbian_community_24.5.0-trunk.389-h68k_jammy_vendor_6.1.43_gnome_desktop

dtb: rk3568-hinlink-h68k.dtb

this dtb file maybe work with h68k but not for v2

need a working dtb file pls (perhaps for SOM that include RK3568b2)

current settings for h68k v1 in rk3568-hinlink-h68k.dtb

 grep -i npu  decompile.dts

                rknpu {
                                        regulator-name = "vdd_npu";
        npu@fde40000 {
                compatible = "rockchip,rk3568-rknpu\0rockchip,rknpu";
                rknpu-supply = <0x6b>;
        npu-opp-table {
        bus-npu {
        bus-npu-opp-table {
                interrupt-names = "rknpu_mmu";
                compatible = "rockchip,rk3568-npu-pvtm";
                npu-leakage@1c {
                npu-tsadc-trim-l@30 {
                npu-tsadc-trim-h@31 {
                npu-opp-info@42 {
                        input-schmitt-enable;
                        input-schmitt-enable;
                        input-schmitt-enable;
                        input-schmitt-enable;
                        input-schmitt-enable;
                        input-schmitt-enable;
                        input-schmitt-enable;
                        input-schmitt-enable;
                        input-schmitt-enable;
                npu {
                        npu-pins {
                rknpu_reserved = "/reserved-memory/rknpu";
                vdd_npu = "/i2c@fdd40000/pmic@20/regulators/DCDC_REG4";
                rknpu = "/npu@fde40000";
                npu_opp_table = "/npu-opp-table";
                bus_npu = "/bus-npu";
                bus_npu_opp_table = "/bus-npu-opp-table";
                rknpu_mmu = "/iommu@fde4b000";
                nocp_npu_vdec = "/nocp-vdec@fe102800";
                qos_npu = "/qos@fe180000";
                npu_leakage = "/otp@fe38c000/npu-leakage@1c";
                gpu_tsadc_trim_l = "/otp@fe38c000/npu-tsadc-trim-l@30";
                gpu_tsadc_trim_h = "/otp@fe38c000/npu-tsadc-trim-h@31";
                npu_opp_info = "/otp@fe38c000/npu-opp-info@42";
                npu_pins = "/pinctrl/npu/npu-pins";