Multiple xiao esp32s3 boards powered on the same battery

For example, C26, which is previously charged from the battery to 3.7 V via a diode, will only be charged to 4.2 V when the charge controller begins to operate. There should be no particular problem.