Multiple ESP32C and mmwave lite problems

Thanks for your reply.

I changed the wiring to this:

and the yaml code to this:

# part 3:
uart:
  id: uart_bus
  baud_rate:  115200
  rx_pin: 5
  tx_pin: 6

Log file

[15:55:50][C][uart.idf:116]: UART Bus:
[15:55:50][C][uart.idf:117]:   Number: 0
[15:55:50][C][uart.idf:118]:   TX Pin: GPIO6
[15:55:50][C][uart.idf:119]:   RX Pin: GPIO5
[15:55:50][C][uart.idf:121]:   RX Buffer Size: 256
[15:55:50][C][uart.idf:123]:   Baud Rate: 115200 baud
[15:55:50][C][uart.idf:124]:   Data Bits: 8
[15:55:50][C][uart.idf:125]:   Parity: NONE
[15:55:50][C][uart.idf:126]:   Stop bits: 1

Still no data from the sensor. Did I do it correct?