Working with a MR60BHA1 module.
I receive two respiratory reports which are not documented in the manual (MR60BHA1_user_manual-V1.9.pdf)
The frames received are:
53 59 81 05 00 05 75 77 A6 DC F0 95 54 43
ctrl: 81
cmd: 05
length: 5
and
53 59 81 02 00 01 0A 3A 54 43
ctrl: 81
cmd: 02
length: 1
Both have valid checksums as also shown in the examples above. The data varies of course.
Firmware has been upgraded.
Any updated documentation available?