Mixtile LOFT-Q and LOFT Kit were unveiled nearly a year ago, the first being a development board based on Allwinner A31 processor with 2GB RAM, 16GB RAM, SATA connector, Gigabit Ethernet, etc…, while the second is a kit with an enclosure and power supply. The kit does not appear to be available yet, but the board has recently been listed on SeeedStudio for $90.
Mixtile LOFT-Q specifications:
SoC – Allwinner A31 quad core ARM Cortex-A7 processor with PowerVR SGX544 MP2 GPU
System Memory – 2GB DDR3
Storage – 8GB eMMC, SATA III connector for 2.5″ drives, and SD card Slot
Video Output – HDMI 1.4 up to 1080p60
Video Decoding – H.264 4Kx2K video decoding, multi-format FHD video decoding, including Mpeg1/2, Mpeg4 SP/ASP GMC, H.263, H.264,etc
Audio I/O – HDMI, 1 S/PDIF, high definition microphone
Camera I/F
–Integrated Parallel & MIPI I/F sensor
–Integrated powerful ISP, supporting Raw Data CMOS sensor
–Supports 5M/8M/12M CMOS sensor
–Supports 8/10/12-bit YUV/Bayer sensor
Connectivity – 10/100/1000M Ethernet, dual band WiFi 802.11 a/g/n + Bluetooth 4.0 (AP6234), and Zigbee (NXP JNS168)
USB – 4x USB 2.0 host post
Debugging – UART debug connector, JTAG connector
Expansion header – 180-pin header with access to I2C, SPI, LCD, MIPI DSI, RGB/LVDS, CSI, MIPI CSI, ADC, CTP, RTP, SPDIF-OUT, SPDIF-IN, GPIO, etc…
Sensor – Acceleration sensor, IR receiver
Misc- Battery slot for RTC
Power – 12V/4A (48W)
Dimensions – N/A