Under the tree is a set of twins and some New Cob led strips and Controller
So we have here the fresh of the Factory FAB Floor the Newest of the Xiao Family offerings from Seeed Studio & Espressif. The Esp32C5 variation with smashing features like WiFi 6 and MORE … A Lot More
Looking Forward to the Year of the FIREHorse , and much technology from the Great Seedineers in China.
Seasons Greetings
PJ
The ESP32-C5’s key features are its RISC-V core , Dual-Band Wi-Fi 6 (2.4/5GHz) , and support for Bluetooth 5 (LE) & 802.15.4 (Zigbee/Thread) , making it a powerful, multi-protocol IoT chip for high-efficiency, low-latency connectivity. It boasts excellent security, rich peripherals, and is designed for compact, portable smart devices, integrating Wi-Fi 6 with legacy protocols for versatile smart home, industrial, and consumer applications.
The wiki links to the product return a 404, and searches for this also fail. You are either on the cutting edge - or else they’ve temporarily stopped selling these (found a serious bug)? Excited to see these and to hear your success stories! So glad Seeed Studio is a great alternative to Qualcomm - who has apparently bought out Arduino & reversed their open-source vision…
So Try again, It is working fine… No issue’s , You may be experiencing DNS network issues in America’s Gateway so REFRESH
HTH
Seasons Greetings
GL PJ
here is a peek at the spec’s ;
Ultra-low-power SoC with 32-bit RISC-V single-core microprocessor
2.4 and 5 GHz dual-band Wi-Fi 6 (802.11ax), Bluetooth® 5 (LE), Zigbee, and
Thread (802.15.4)
Support connection to external flash and PSRAM
29 GPIOs, rich set of peripherals
QFN48 (6×6 mm) package