Is it possible to buy reComputer J202 Carrier Board and Xavier NX module or reComputer J2022 on Amazon or Alibaba?

My goal is to buy Carrier Board for Jetson Xavier NX and Jetson Xavier NX module.

  1. reComputer J202 Carrier Board for Jetson Xavier NX with compact function design and same size of NVIDIA® Jetson Xavier NX™ carrier board - Seeed Studio

or:

  1. reComputer J2022-Edge AI Device with Jetson Xavier NX 16GB module, 4xUSB, M.2 Key E & Key M Slot, Aluminum case, Pre-installed JetPack System - Seeed Studio

My questions:

  1. Is reComputer J202 Carrier Board for production use? *
  2. Is Jetson Xavier NX module sold by seeed studio?

*production use:

  1. It may run up to 48 hours at a time.
  2. The environment temperature on average is 30 Celcius.