At #MWC 2025, they showcased the nRF54L Series and nRF54H20 connectivity modules—designed for high performance, ultra-low power, and multi-protocol support, including Bluetooth LE 6.0, Bluetooth Mesh, Zigbee, Thread, and Matter.
![]()
nRF54L Series: Cost-effective, 128MHz Cortex-M33, up to 1.5MB NVM & 256KB RAM, and a compact 6Ă—6mm option.
nRF54H20: 320MHz Dual Arm Cortex-M33, 64 GPIOs, up to 2MB NVM & 1MB RAM, and 4Mbps data rate for 2.4GHz proprietary protocols.
Samples are now for sale too… WHAT???
C’mon MAN! Seeed, hello , Forrest, Hello, Anyone ?..Forrest