Flash reComputer Industrial J4012 - might be timeout in USB write

I use VMware 18.4 and 20.04 and PC 20.04 to flash. The following problem occurs. I can’t log into the system now.Tried to change various hosts.

agou@ubuntu:~/nvidia/mfi_recomputer-orin-industrial$ sudo ./tools/kernel_flash/l4t_initrd_flash.sh --flash-only --massflash 1 --network usb0 --showlogs
/home/agou/nvidia/mfi_recomputer-orin-industrial/tools/kernel_flash/l4t_initrd_flash_internal.sh --network usb0 --usb-instance 1-1 --device-instance 0 --flash-only --external-device nvme0n1p1 -c "tools/kernel_flash/flash_l4t_nvme.xml" -S 80GiB --network usb0 recomputer-orin-industrial external
**********************************************
*                                            *
*  Step 1: Build the flashing environment    *
*                                            *
**********************************************
Create flash environment 0
~/nvidia/mfi_recomputer-orin-industrial/bootloader ~/nvidia/mfi_recomputer-orin-industrial
~/nvidia/mfi_recomputer-orin-industrial
Finish creating flash environment 0.
****************************************************
*                                                  *
*  Step 2: Boot the device with flash initrd image *
*                                                  *
****************************************************
~/nvidia/mfi_recomputer-orin-industrial/temp_initrdflash/bootloader0 ~/nvidia/mfi_recomputer-orin-industrial
./tegraflash.py --bl uefi_jetson_with_dtb_sigheader.bin.encrypt --bct br_bct_BR.bct --securedev  --bldtb tegra234-p3767-0000-p3509-a02.dtb --applet rcm_2_encrypt.rcm --applet_softfuse rcm_1_encrypt.rcm --cmd "rcmboot"  --cfg secureflash.xml --chip 0x23 --mb1_bct mb1_bct_MB1_sigheader.bct.encrypt --mem_bct mem_rcm_sigheader.bct.encrypt --mb1_cold_boot_bct mb1_cold_boot_bct_MB1_sigheader.bct.encrypt --mb1_bin mb1_t234_prod_aligned_sigheader.bin.encrypt --psc_bl1_bin psc_bl1_t234_prod_aligned_sigheader.bin.encrypt --mem_bct_cold_boot mem_coldboot_sigheader.bct.encrypt  --bins "psc_fw pscfw_t234_prod_sigheader.bin.encrypt; mts_mce mce_flash_o10_cr_prod_sigheader.bin.encrypt; mb2_applet applet_t234_sigheader.bin.encrypt; mb2_bootloader mb2_t234_with_mb2_cold_boot_bct_MB2_sigheader.bin.encrypt; xusb_fw xusb_t234_prod_sigheader.bin.encrypt; dce_fw display-t234-dce_sigheader.bin.encrypt; nvdec nvdec_t234_prod_sigheader.fw.encrypt; bpmp_fw bpmp_t234-TE990M-A1_prod_sigheader.bin.encrypt; bpmp_fw_dtb tegra234-bpmp-3767-0000-a02-3509-a02_with_odm_sigheader.dtb.encrypt; sce_fw camera-rtcpu-sce_sigheader.img.encrypt; rce_fw camera-rtcpu-t234-rce_sigheader.img.encrypt; ape_fw adsp-fw_sigheader.bin.encrypt; spe_fw spe_t234_sigheader.bin.encrypt; tos tos-optee_t234_sigheader.img.encrypt; eks eks_t234_sigheader.img.encrypt; kernel boot0.img; kernel_dtb tegra234-p3767-0000-p3509-a02.dtb"    --secondary_gpt_backup  --bct_backup  --boot_chain A  --instance 1-1
Welcome to Tegra Flash
version 1.0.0
Type ? or help for help and q or quit to exit
Use ! to execute system commands
 

 Entering RCM boot

[   0.1158 ] mb1_t234_prod_aligned_sigheader.bin.encrypt filename is from --mb1_bin
[   0.1158 ] psc_bl1_t234_prod_aligned_sigheader.bin.encrypt filename is from --psc_bl1_bin
[   0.1158 ] rcm boot with presigned binaries
[   0.1172 ] tegrarcm_v2 --instance 1-1 --new_session --chip 0x23 0 --uid --download bct_br br_bct_BR.bct --download mb1 mb1_t234_prod_aligned_sigheader.bin.encrypt --download psc_bl1 psc_bl1_t234_prod_aligned_sigheader.bin.encrypt --download bct_mb1 mb1_bct_MB1_sigheader.bct.encrypt
[   0.1182 ] BR_CID: 0x80012344705DE7424400000012FE0180
[   0.1481 ] Sending bct_br
[   0.1559 ] Sending mb1
[   0.1575 ] Sending psc_bl1
[   0.1807 ] Sending bct_mb1
[   0.1945 ] Generating blob for T23x
[   0.1965 ] tegrahost_v2 --chip 0x23 0 --generateblob blob.xml blob.bin
[   0.1974 ] The number of images in blob is 18
[   0.1977 ] blobsize is 73515773
[   0.1977 ] Added binary blob_uefi_jetson_with_dtb_sigheader.bin.encrypt of size 3190848
[   0.2327 ] Added binary blob_pscfw_t234_prod_sigheader.bin.encrypt of size 375168
[   0.2332 ] Added binary blob_mce_flash_o10_cr_prod_sigheader.bin.encrypt of size 190592
[   0.2334 ] Added binary blob_applet_t234_sigheader.bin.encrypt of size 277312
[   0.2336 ] Not supported type: mb2_applet
[   0.2337 ] Added binary blob_mb2_t234_with_mb2_cold_boot_bct_MB2_sigheader.bin.encrypt of size 437984
[   0.2339 ] Added binary blob_xusb_t234_prod_sigheader.bin.encrypt of size 164864
[   0.2341 ] Added binary blob_display-t234-dce_sigheader.bin.encrypt of size 9097216
[   0.2390 ] Added binary blob_nvdec_t234_prod_sigheader.fw.encrypt of size 294912
[   0.2406 ] Added binary blob_bpmp_t234-TE990M-A1_prod_sigheader.bin.encrypt of size 1048000
[   0.2415 ] Added binary blob_tegra234-bpmp-3767-0000-a02-3509-a02_with_odm_sigheader.dtb.encrypt of size 138880
[   0.2418 ] Added binary blob_camera-rtcpu-sce_sigheader.img.encrypt of size 166304
[   0.2420 ] Added binary blob_camera-rtcpu-t234-rce_sigheader.img.encrypt of size 537952
[   0.2422 ] Added binary blob_adsp-fw_sigheader.bin.encrypt of size 400960
[   0.2424 ] Added binary blob_spe_t234_sigheader.bin.encrypt of size 270336
[   0.2426 ] Added binary blob_tos-optee_t234_sigheader.img.encrypt of size 1064752
[   0.2432 ] Added binary blob_eks_t234_sigheader.img.encrypt of size 9232
[   0.2433 ] Added binary blob_boot0.img of size 55504896
[   0.2796 ] Added binary blob_tegra234-p3767-0000-p3509-a02.dtb of size 344461
[   0.3431 ] tegrarcm_v2 --instance 1-1 --chip 0x23 0 --pollbl --download bct_mem mem_rcm_sigheader.bct.encrypt --download blob blob.bin
[   0.3439 ] BL: version 0.32.0.1-t234-54845784-1cb23efd last_boot_error: 0
[   0.4235 ] Sending bct_mem
[   0.4309 ] Sending blob
[   0.5352 ] ERROR: might be timeout in USB write.
Error: Return value 3
Command tegrarcm_v2 --instance 1-1 --chip 0x23 0 --pollbl --download bct_mem mem_rcm_sigheader.bct.encrypt --download blob blob.bin
Cleaning up...

Operate in this way.

When I installed the software, the launch page was like this after a force restart. So I tried flashing. Is there any way to get into Terminal.

Hello,
Have you solved it?

Regards