EdgeBox-ESP-100 Programming Port

I removed the screws then made a programming cable using a USB to TTL Serial 3.3V Adapter Cable TX RX, GND solder to Connector Header Through Hole 4 position 0.100" (2.54mm). Then push it into the board holes no solder needed. The cable is used one time, OTA updates not internet.