Hi, can you please tell me what the Max ratings on the input pins IP+ and IP- are of sensors ACS70331 and ACS725 are? I need to measure the current consumption (Typically 0 to 4 Amp DC) of a 48V DC unit.
Hi there,
You can consider to use below product,
<LINK_TEXT text=“http://wiki.seeedstudio.com/Grove-5A_DC … -ACS70331/”>http://wiki.seeedstudio.com/Grove-5A_DC_AC_Current_Sensor-ACS70331/</LINK_TEXT>
Parameter
Value
Supply voltage
3.3V / 5V
Operating ambient temperature
-40 – 85?
Storage temperature
- 65°C – 125°C
Working Voltage
<100V
Current sensing range
0 – 5A
Sensitivity
200mV/A(Typ.)
Output interface
Grove Analog
Input interface
Screw terminal