Hi, can you please tell me what the Max ratings on the input pins IP+ and IP- are of sensors ACS70331 and ACS725 are? I need to measure the current consumption (Typically 0 to 4 Amp DC) of a 48V DC unit.
Regards, Pieter Coetzee
email: [email protected]
Hi Pieter,
You can consider to use below product,
http://wiki.seeedstudio.com/Grove-5A_DC_AC_Current_Sensor-ACS70331/
Thanks
best rgds
Bill
| Parameter | Value |
|---|---|
| Supply voltage | 3.3V / 5V |
| Operating ambient temperature | -40 – 85? |
| Storage temperature | - 65°C – 125°C |
| Working Voltage | <100V |
| Current sensing range | 0 – 5A |
| Sensitivity | 200mV/A(Typ.) |
| Output interface | Grove Analog |
| Input interface | Screw terminal |
Thanks
best rgds
Bill