I could not find any firmware with 48 khz sound auto output for the ReSpeaker Mic Array v2.0 on the website. It just sound completely awful listening to 16khz audio output through the 3.5 mm.
Is it possible to use the firmware file from the ReSpeaker USB Mic Array and apply them to my v2.0 Array or will it break the device? I’m thinking of flashing it with 48k_1_channel_firmware_6.02dB.bin
this is my cat /proc/asound/ArrayUAC10/stream0:
SEEED ReSpeaker 4 Mic Array (UAC1.0) at usb-0000:01:00.0-1.1, full speed : USB Audio
Playback:
Status: Stop
Interface 1
Altset 1
Format: S24_3LE
Channels: 2
Endpoint: 1 OUT (ASYNC)
Rates: 16000, 16000, 16000
Bits: 24
Channel map: FL FR
Capture:
Status: Stop
Interface 2
Altset 1
Format: S16_LE
Channels: 6
Endpoint: 2 IN (ASYNC)
Rates: 16000, 16000, 16000
Bits: 16
Channel map: FL FR FC LFE SL SR