Hi there,
Yes, you can.
Technical Specifications
| Standards | IEEE 802.11ad 2300 Mbps @ 60 GHz - SC |
| Wireless Data Rates | Up to 2.25Gbps |
| Security | WPA2 |
| Interface | Type-A |
| Power Supply | 5V-1A |
| Frequency Band | IEEE 802.11ad |
| Channels | Channel 2 (FCC,N.America,US,Canada,Japan,Taiwan,China) |
| Modulation | 16-QAM ,BPSK ,QPSK |
| LEDs | Power, Link, Tx/Rx |
| Transmitted Power | 20dBm (Typical) |
| Antenna | Internal Antenna |
| Color | Black |
| Operating Range | Indoor.Up to 10 meters |
| System Requirements | Microsoft Windows 10 |
| Environmental Temperature | -20°C - 70°C |
| Dimensions | 110.3 x 59.3 x 17.3mm |
| Weight | 65g |
Thanks
best rgds
Bill