XIAO MG24 deepSleep wake failure after Serial.begin

On the other device I’m using 2x26 WS2813 connected do pin D6+D7 and 2 buttons on D4+D5 and mosfet enable → 4k7 → D8 since the 2813 draws about 50mA at RGB 0,0,0. I’m getting 120mA at RGB 128,0,0 and 177uA in deepsleep.

https://www.instagram.com/p/DGbSfVkuwI8/