Xiao ESP32C3 not usable with ESPHome for now?

Hi

I use ESPHome for my ESP devices and I wanted to use it with the Xiao ESP32C3 module I bought. Unhappy it looks like support in ESPHome for such chipset is far too basic for now :frowning: Trying just to add code for PWM output and then it doesn’t compile anymore in ESPHome :frowning:

ESPHome sketch:

esphome:
  friendly_name: esp32c3
  name: esp32c3
  platformio_options:
    board_build.flash_mode: dio  

esp32:
  board: seeed_xiao_esp32c3
  variant: esp32c3
  framework:
    type: esp-idf

wifi:
  networks:
  - ssid: !secret wifi_ssid
    password: !secret wifi_password
  - ssid: !secret wifi_puppy
    password: !secret wifi_puppy_passwd
  ap:
    ssid: $friendly_name

sensor:
  - platform: wifi_signal
    name: $name WiFi Signal
    update_interval: 60s
  - platform: uptime
    name: $name Uptime
    filters:
      - lambda: return x / 60.0;
    unit_of_measurement: minutes

logger:

ota:

#web_server:

#captive_portal:

api:

output:
  - platform: ledc
    pin: GPIO4
    id: sortie_1
  - platform: ledc
    pin: GPIO6
    id: sortie_2

light:
  - platform: monochromatic
    output: sortie_1
    name: "Light 1"
  - platform: monochromatic
    output: sortie_2
    name: "Light 2"

Errors during compile:

INFO Reading configuration /config/esphome/esp32c3.yaml…
INFO Generating C++ source…
INFO Compiling app…
Processing esp32c3 (board: seeed_xiao_esp32c3; framework: espidf; platform: platformio/espressif32 @ 5.2.0)

HARDWARE: ESP32C3 160MHz, 320KB RAM, 4MB Flash

  • framework-espidf @ 3.40402.0 (4.4.2)
  • tool-cmake @ 3.16.4
  • tool-ninja @ 1.7.1
  • toolchain-esp32ulp @ 2.35.0-20220830
  • toolchain-riscv32-esp @ 8.4.0+2021r2-patch3
    Reading CMake configuration…
    LDF: Library Dependency Finder → Library Dependency Finder (LDF) — PlatformIO latest documentation
    No dependencies
    Compiling /data/esp32c3/.pioenvs/esp32c3/src/main.o
    Linking /data/esp32c3/.pioenvs/esp32c3/firmware.elf
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/esphome/components/api/api_connection.o: in function std::__cxx11::basic_string<char, std::char_traits<char>, std::allocator<char> > std::operator+<char, std::char_traits<char>, std::allocator<char> >(std::__cxx11::basic_string<char, std::char_traits<char>, std::allocator<char> >&&, std::__cxx11::basic_string<char, std::char_traits<char>, std::allocator<char> >&&)': /data/cache/platformio/packages/toolchain-riscv32-esp/riscv32-esp-elf/include/c++/8.4.0/bits/basic_string.h:6011: undefined reference to esphome::light::LightState::make_call()’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/esphome/components/api/api_connection.o: in function esphome::api::APIConnection::light_command(esphome::api::LightCommandRequest const&)': /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:375: undefined reference to esphome::light::LightCall::set_state(bool)’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:377: undefined reference to esphome::light::LightCall::set_brightness(float)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:379: undefined reference to esphome::light::LightCall::set_color_mode(esphome::light::ColorMode)’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:381: undefined reference to esphome::light::LightCall::set_color_brightness(float)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:383: undefined reference to esphome::light::LightCall::set_red(float)’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:384: undefined reference to esphome::light::LightCall::set_green(float)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:385: undefined reference to esphome::light::LightCall::set_blue(float)’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:388: undefined reference to esphome::light::LightCall::set_white(float)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:390: undefined reference to esphome::light::LightCall::set_color_temperature(float)’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:392: undefined reference to esphome::light::LightCall::set_cold_white(float)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:394: undefined reference to esphome::light::LightCall::set_warm_white(float)’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:396: undefined reference to esphome::light::LightCall::set_transition_length(unsigned long)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:398: undefined reference to esphome::light::LightCall::set_flash_length(unsigned long)’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:400: undefined reference to esphome::light::LightCall::set_effect(std::__cxx11::basic_string<char, std::char_traits<char>, std::allocator<char> > const&)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:401: undefined reference to esphome::light::LightCall::perform()’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/esphome/components/api/api_connection.o: in function esphome::api::APIConnection::send_light_state(esphome::light::LightState*)': /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:314: undefined reference to esphome::light::LightState::get_traits()’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:329: undefined reference to esphome::light::LightState::supports_effects()' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:332: undefined reference to esphome::light::LightState::get_effect_nameabi:cxx11’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/esphome/components/api/api_connection.o: in function std::__cxx11::basic_string<char, std::char_traits<char>, std::allocator<char> >::~basic_string()': /data/cache/platformio/packages/toolchain-riscv32-esp/riscv32-esp-elf/include/c++/8.4.0/bits/basic_string.h:657: undefined reference to esphome::light::LightState::get_traits()’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/esphome/components/api/api_connection.o: in function esphome::api::APIConnection::send_light_info(esphome::light::LightState*)': /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:351: undefined reference to esphome::light::LightState::supports_effects()’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/api/api_connection.cpp:354: undefined reference to esphome::light::LightState::get_effects() const' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/esphome/core/controller.o: in function esphome::Controller::setup_controller(bool)’:
    /config/esphome/.esphome/build/esp32c3/src/esphome/core/controller.cpp:23: undefined reference to esphome::light::LightState::add_new_remote_values_callback(std::function<void ()>&&)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function esphome::monochromatic::MonochromaticLightOutput::write_state(esphome::light::LightState*)’:
    /config/esphome/.esphome/build/esp32c3/src/esphome/components/monochromatic/monochromatic_light_output.h:20: undefined reference to esphome::light::LightState::current_values_as_brightness(float*)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/esphome/components/monochromatic/monochromatic_light_output.h:21: undefined reference to esphome::output::FloatOutput::set_level(float)’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function setup()': /config/esphome/.esphome/build/esp32c3/src/main.cpp:198: undefined reference to esphome::ledc::next_ledc_channel’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function std::__cxx11::basic_string<char, std::char_traits<char>, std::allocator<char> >::~basic_string()': /data/cache/platformio/packages/toolchain-riscv32-esp/riscv32-esp-elf/include/c++/8.4.0/bits/basic_string.h:657: undefined reference to esphome::ledc::next_ledc_channel’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function setup()': /config/esphome/.esphome/build/esp32c3/src/main.cpp:199: undefined reference to vtable for esphome::ledc::LEDCOutput’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/main.cpp:199: undefined reference to vtable for esphome::ledc::LEDCOutput' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/main.cpp:200: undefined reference to vtable for esphome::ledc::LEDCOutput’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/main.cpp:200: undefined reference to vtable for esphome::ledc::LEDCOutput' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/main.cpp:202: undefined reference to esphome::ledc::next_ledc_channel’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /config/esphome/.esphome/build/esp32c3/src/main.cpp:203: undefined reference to esphome::output::FloatOutput::set_zero_means_zero(bool)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function .L0 ‘:
    /data/cache/platformio/packages/toolchain-riscv32-esp/riscv32-esp-elf/include/c++/8.4.0/bits/std_function.h:676: undefined reference to esphome::ledc::next_ledc_channel' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function setup()’:
    /config/esphome/esp32c3.yaml:30: undefined reference to esphome::ledc::next_ledc_channel' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /config/esphome/esp32c3.yaml:31: undefined reference to esphome::output::FloatOutput::set_zero_means_zero(bool)’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /config/esphome/esp32c3.yaml:33: undefined reference to esphome::light::LightState::LightState(esphome::light::LightOutput*)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /config/esphome/esp32c3.yaml:57: undefined reference to esphome::light::LightState::set_restore_mode(esphome::light::LightRestoreMode)’
    /data/cache/platformio/packages/toolchain-riscv32-esp/bin/…/lib/gcc/riscv32-esp-elf/8.4.0/…/…/…/…/riscv32-esp-elf/bin/ld: /config/esphome/esp32c3.yaml:57: undefined reference to esphome::light::LightState::set_default_transition_length(unsigned long)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function esphome::ledc::LEDCOutput::LEDCOutput(esphome::InternalGPIOPin*)’:
    /config/esphome/.esphome/build/esp32c3/src/esphome/components/ledc/ledc_output.h:18: undefined reference to esphome::light::LightState::set_flash_transition_length(unsigned long)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function setup()’:
    /config/esphome/esp32c3.yaml:57: undefined reference to esphome::light::LightState::set_gamma_correct(float)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function esphome::output::FloatOutput::FloatOutput()’:
    /config/esphome/.esphome/build/esp32c3/src/esphome/components/output/float_output.h:31: undefined reference to esphome::light::LightState::add_effects(std::vector<esphome::light::LightEffect*, std::allocator<esphome::light::LightEffect*> > const&)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function esphome::ledc::LEDCOutput::set_frequency(float)’:
    /config/esphome/.esphome/build/esp32c3/src/esphome/components/ledc/ledc_output.h:21: undefined reference to esphome::light::LightState::LightState(esphome::light::LightOutput*)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function esphome::ledc::LEDCOutput::LEDCOutput(esphome::InternalGPIOPin*)’:
    /config/esphome/.esphome/build/esp32c3/src/esphome/components/ledc/ledc_output.h:18: undefined reference to esphome::light::LightState::set_restore_mode(esphome::light::LightRestoreMode)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function setup()’:
    /config/esphome/esp32c3.yaml:83: undefined reference to esphome::light::LightState::set_default_transition_length(unsigned long)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function esphome::output::FloatOutput::FloatOutput()’:
    /config/esphome/.esphome/build/esp32c3/src/esphome/components/output/float_output.h:31: undefined reference to esphome::light::LightState::set_flash_transition_length(unsigned long)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function esphome::ledc::LEDCOutput::LEDCOutput(esphome::InternalGPIOPin*)’:
    /config/esphome/.esphome/build/esp32c3/src/esphome/components/ledc/ledc_output.h:18: undefined reference to esphome::light::LightState::set_gamma_correct(float)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o: in function esphome::ledc::LEDCOutput* esphome::Application::register_componentesphome::ledc::LEDCOutput(esphome::ledc::LEDCOutput*)’:
    /config/esphome/.esphome/build/esp32c3/src/esphome/core/application.h:132: undefined reference to esphome::light::LightState::add_effects(std::vector<esphome::light::LightEffect*, std::allocator<esphome::light::LightEffect*> > const&)' /data/cache/platformio/packages/toolchain-riscv32-esp/bin/../lib/gcc/riscv32-esp-elf/8.4.0/../../../../riscv32-esp-elf/bin/ld: /data/esp32c3/.pioenvs/esp32c3/src/main.o:(.rodata._ZTVN7esphome13monochromatic24MonochromaticLightOutputE[_ZTVN7esphome13monochromatic24MonochromaticLightOutputE]+0xc): undefined reference to esphome::light::LightOutput::create_default_transition()’
    collect2: error: ld returned 1 exit status
    *** [/data/esp32c3/.pioenvs/esp32c3/firmware.elf] Error 1
    ========================= [FAILED] Took 12.64 seconds =========================

Someone else with same issues ?

Thanks

Vincèn

I successfully compiled that by commenting out:

wifi:
networks:

  • ssid: !secret wifi_ssid
    password: !secret wifi_password
    ** - ssid: !secret wifi_puppy**
    ** password: !secret wifi_puppy_passwd**
    ap:
    ** ssid: $friendly_name**

Here is my output:

Successfully created esp32c3 image.
Linking .pioenvs/esp32c3/firmware.elf
RAM: [= ] 9.0% (used 29488 bytes from 327680 bytes)
Flash: [==== ] 40.8% (used 749522 bytes from 1835008 bytes)
Building .pioenvs/esp32c3/firmware.bin
Creating esp32c3 image…
Successfully created esp32c3 image.
esp32_create_combined_bin([".pioenvs/esp32c3/firmware.bin"], [".pioenvs/esp32c3/firmware.elf"])
Wrote 0xc8230 bytes to file /home/kali/.esphome/build/esp32c3/.pioenvs/esp32c3/firmware-factory.bin, ready to flash to offset 0x0
======================== [SUCCESS] Took 123.23 seconds ========================
INFO Successfully compiled program.

Thanks for the effort but so far it needs time to be fully supported in ESPHome as most of esphome drivers are not compiling for ESP32C3 yet :wink:

Thank you for the kind reply.