XIAO ESP32C3 and AS5600 - cant make it! :-(

XIAO input/output is 3.3V spec. Is the input/output of the sensor board 3.3V specification? 5V input/output sensor cannot be connected.
Are SDA and SCL pulled up?
Have you checked with I2CScanner?
A photo (enlarged front or back side) or schematic showing the details of the sensor board might tell us something more.

1 Like