XIAO_BLE_Sense(mbed 2.7.2) battery charge and voltage monitor, analogRead(P0_31) does not work

Results of another board:

13:22:24.787 → Xiao Unit: 8CFD
13:22:25.348 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:25.863 → Battery Level 4.20
13:22:26.425 →
13:22:26.425 → Xiao Unit: 8CFD
13:22:26.986 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:27.548 → Battery Level 4.20
13:22:28.110 →
13:22:28.110 → Xiao Unit: 8CFD
13:22:28.671 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:29.186 → Battery Level 4.19
13:22:29.794 →
13:22:29.794 → Xiao Unit: 8CFD
13:22:30.356 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:30.871 → Battery Level 4.21
13:22:31.432 →
13:22:31.432 → Xiao Unit: 8CFD
13:22:31.994 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:32.556 → Battery Level 4.21
13:22:33.117 →
13:22:33.117 → Xiao Unit: 8CFD
13:22:33.679 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:34.194 → Battery Level 4.20
13:22:34.802 →
13:22:34.802 → Xiao Unit: 8CFD
13:22:35.364 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:35.878 → Battery Level 4.21
13:22:36.440 →
13:22:36.440 → Xiao Unit: 8CFD
13:22:37.048 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:37.563 → Battery Level 4.20
13:22:38.125 →
13:22:38.125 → Xiao Unit: 8CFD
13:22:38.686 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:39.248 → Battery Level 4.20
13:22:39.810 →
13:22:39.810 → Xiao Unit: 8CFD
13:22:40.371 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:40.886 → Battery Level 4.20
13:22:41.448 →
13:22:41.448 → Xiao Unit: 8CFD
13:22:42.056 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:42.571 → Battery Level 3.79
13:22:43.132 →
13:22:43.132 → Xiao Unit: 8CFD
13:22:43.694 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:44.256 → Battery Level 3.80
13:22:44.817 →
13:22:44.817 → Xiao Unit: 8CFD
13:22:45.379 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:45.894 → Battery Level 3.78
13:22:46.502 →
13:22:46.502 → Xiao Unit: 8CFD
13:22:47.064 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:47.578 → Battery Level 3.81
13:22:48.140 →
13:22:48.140 → Xiao Unit: 8CFD
13:22:48.702 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:49.263 → Battery Level 3.79
13:22:49.825 →
13:22:49.825 → Xiao Unit: 8CFD
13:22:50.386 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:50.901 → Battery Level 3.79
13:22:51.510 →
13:22:51.510 → Xiao Unit: 8CFD
13:22:52.071 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:52.578 → Battery Level 3.80
13:22:53.186 →
13:22:53.186 → Xiao Unit: 8CFD
13:22:53.748 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:54.263 → Battery Level 3.78
13:22:54.824 →
13:22:54.824 → Xiao Unit: 8CFD
13:22:55.386 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:55.947 → Battery Level 4.20
13:22:56.509 →
13:22:56.509 → Xiao Unit: 8CFD
13:22:57.071 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:57.585 → Battery Level 4.21
13:22:58.194 →
13:22:58.194 → Xiao Unit: 8CFD
13:22:58.742 → Xiao MAC: 51:1A:F7:24:07:D6
13:22:59.257 → Battery Level 4.21
13:22:59.865 →
13:22:59.865 → Xiao Unit: 8CFD
13:23:00.427 → Xiao MAC: 51:1A:F7:24:07:D6
13:23:00.941 → Battery Level 4.21
13:23:01.503 →
13:23:01.503 → Xiao Unit: 8CFD
13:23:02.065 → Xiao MAC: 51:1A:F7:24:07:D6
13:23:02.626 → Battery Level 4.20