Originally MS has applied RTC interrupt to the peripheral. Perhaps the same idea can be applied to the central to save power. The central can be set to scan continuously in the beginning. When the scan callback is invoked it stops scanning, starts the timer and goes to sleep. Central wakes up e.g. 9s later and resumes scanning.
1 Like