The N-channel transistor that is accessible is just 20 V DS and 8 V GS.
I’d like a little N-channel transistor with no less than 30 V DS and 20 V GS. This is helpful for:
- Turn around extremity insurance on info. GS should be most extreme bolstered input voltage.
- Reverse counteractive action after a bipolar controller like the 7805 or 1117.