Hi PJ,
Judging from the video posted by OP, the level converter used is probably a slow level shifter for I2C consisting of FETs and pull-up resistors. The wiring from the XIAO’s 3V3 pin to the level converter is probably to supply 3.3V to the 10k pull-up resistor on the board.
I’m not sure whether the servo OP is using is for a single cell or a dual cell, but if it’s for a single cell, the voltage may be too high in a series battery, causing excessive servo gain and vibration.