Seeeduino XIAO SAMD21 Breaks When Powered by 220v Source

However, I believe the issue does not lie with the LED’s, as the issue did not start until I plugged the XIAO via USB-C into a phone charging travel adapter that outputs 5 V and max 700mA.