Roller blinds are now suitable for offices and factoriesRoller blinds are manufactured according to ISO standardHigh quality roller blindsImage roller blinds get light and have a nice angle of view.Roller blinds (roller blinds) with simple modern style design, roller blinds are increasingly popular especially for offices in the workplace, family living rooms, even for the bedrooms.With simple, solemn and modern features, roller blinds (blinds) are often installed for large glass facades of high-rise buildings, offices, apartments.<LINK_TEXT text=“https://trello.com/c/qy3xAQRe/14-mot-so … n-rem-cuon”>https://trello.com/c/qy3xAQRe/14-mot-so-meo-chon-rem-cuon</LINK_TEXT>

Model apartment, look very nice.Roller blinds (roller blinds) work in a way that rolls up and flows down, so the roller blinds (roller blinds) have very good sun protection.Latest roller blinds model 2013 - 2014Structure: made up of roll bars and screens (acting like a rolling door) that can be rolled up or down to help completely block or partially block the light of the room.Cheap roller blindsThe creamy white color of the roller blinds makes the space glow.https://thietkerem.vn/mot-so-meo-chon-rem-cuon/
Materials for roller blinds are also very diverse: fabrics, hiflex tarpaulins, thin velvet velvet (absolute light suppression), tungsten or thin knit mesh (partial resistance and decoration).https://new.edmodo.com/post/701262258

Hi there~
Please select Seeeduino V3.0 as board in tool menu to download the program. thanks.