I need to connect SparkFun WiFly GSX Breakout (which has an RN-131C chip), which is 3.3V (both Vcc and IO), through a standard USB desktop port. My question is a bit obvious but I’ve to be sure: Does seeedstudio’s usb to uart 5V/3V3 provide Vcc == 3.3V (not only 3.3V UART IO) when switched to 3V3?. Thanks
Yes,SeeedStudio USB to UART supports Vcc==3.3V.Please refer the wiki for more information.