Github update
TFT_Touch_Shield_V2 Arduino driver library update. Now add the following platform-driven support:
Arduino Uno(all revisions)/Seeeduino(V4&V4.2)
Arduino Mega/Seeeduino Mega
Arduino Zero(M0)/Seeeduino Lorawan
Arduino Leonardo/Seeeduino Lite
Seeeduino Cortex-M0+/Seeeduino Lotus Cortex-M0+
For specific updates, see our update log here.

Grove_LoRa_433MHz_and_915MHz_RF Arduino driver library update. Now we add support for the hardware serial port, and add support for the Cortex M0 platform.
Arduino Uno(all revisions)/Seeeduino(V4&V4.2)
Arduino Mega/Seeeduino Mega
Arduino Zero(M0)/Seeeduino Lorawan
Arduino Leonardo/Seeeduino Lite
Seeeduino Cortex-M0+/Seeeduino Lotus Cortex-M0+
The detailed update log can be checked here. Here is the test result.

thanks for the efforts to make the shields and boards with more compatibility.