Hi,
With reference to the new lens for the raspberry pi HQ camera.
- When referring to specified focal lengths, for example 25mm, 6mm or 8-50mm, does this refers to the standard 35mm full frame cameras or to the HQ camera 7.9mm diagonal sensor (which means a crop factor of 43.3/7.9 = 5.5)?
- When referring to the lens resolution in MP, for example 3MP, 8MP or 10MP, what is the assumed sensor size (in mm) and lens diameter (in mm)?
Thanks,
Nahum.