Hi there,
- install the dependencies
 
 sudo apt-get install portaudio19-dev
 pip install webrtcvad
 pip install pyaudio
 pip install pyusb
 
 
- run the vad_doa.py
 
 git clone https://github.com/respeaker/mic_array.git
 cd mic_array
 python vad_doa.py
 
 
- result:
 
 
 pi@raspberrypi:~/mic_array $ python vad_doa.py
 No USB device found
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.front
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.rear
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.center_lfe
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.side
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.surround21
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.surround21
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.surround40
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.surround41
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.surround50
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.surround51
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.surround71
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.iec958
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.iec958
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.iec958
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.hdmi
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.hdmi
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.modem
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.modem
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.phoneline
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM cards.pcm.phoneline
 ALSA lib confmisc.c:1281:(snd_func_refer) Unable to find definition ‘defaults.bluealsa.device’
 ALSA lib conf.c:4528:(_snd_config_evaluate) function snd_func_refer returned error: No such file or directory
 ALSA lib conf.c:4996:(snd_config_expand) Args evaluate error: No such file or directory
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM bluealsa
 ALSA lib confmisc.c:1281:(snd_func_refer) Unable to find definition ‘defaults.bluealsa.device’
 ALSA lib conf.c:4528:(_snd_config_evaluate) function snd_func_refer returned error: No such file or directory
 ALSA lib conf.c:4996:(snd_config_expand) Args evaluate error: No such file or directory
 ALSA lib pcm.c:2495:(snd_pcm_open_noupdate) Unknown PCM bluealsa
 (0, ‘bcm2835 ALSA: - (hw:0,0)’, 0L, 2L)
 (1, ‘bcm2835 ALSA: IEC958/HDMI (hw:0,1)’, 0L, 2L)
 (2, ‘seeed-4mic-voicecard: - (hw:1,0)’, 4L, 0L)
 Use seeed-4mic-voicecard: - (hw:1,0)
 11111110000000000000000000000000000000000000000000000000000000111111111111111100
 194
 0000000000000000000000000000000000000000000000000000000000000001111111110000000000000000000000000000000000000000000000000000000000000000000111111111111111111111
 194
 111111110000000000000000000000000000000000000000000000000000000000000000000000000000000000000000000000000000011111111111
 194
 11111111111111111111
 194
 110000000000000000000000000000000000000111111111111111111111
 194
 11111111111111111111
 194
 11111111111111111111
 194
 00000000000000000000000000000000000000000000000000000000000000000000111111110000000000000000111111111111111110000000000000111111111111111111
 358
 11111111111111111111
 14
 11111111111111111111
 30
 11111111111111111111
 14