Hi,
The ODYSSEY - X86J4125 V2’s 5V pins typically support up to 1.5A of current per pin. However, for precise details on maximum current ratings, especially for specific pin headers, I recommend checking the official technical documentation or datasheet of the board.
For RP2040 and Raspberry Pi pinout pins, the general maximum current rating is around 50mA per GPIO pin, but it’s best to consult the respective datasheets for exact figures.
Hope this helps!