The future is HERE, Do not miss the Boat
Seeed Studioâs Cellular Xiao NOW! 
In this video, we take a sneak peek at the nRF9151 SiP, a compact and pre-certified System-in-Package that streamlines low-power cellular IoT and DECT NR+ designs. It is a highly integrated solution, fully designed by Nordic, that accelerates Cellular IoT development and scales global deployments.
The nRF9151 SiP enables the next generation of IoT products with:
- A 20% smaller footprint than nRF9161 for more compact designs
- Support for Class 5 20dBm and Class 3 23dBm output power, optimizing battery-powered products by reducing peak currents
- Software and tools compatibility with nRF9131 and nRF9161, and full support by nRF Cloud Services
- A design and manufacturing process aligned with Nordicâs supply chain diversification program
Supported wireless protocols:
- Cellular IoT (LTE-M/NB-IoT)
- DECT NR+
Applications:
- Asset tracking
- Industry 4.0
- Smart Metering
- Smart City
Cease the real opportunity, Low hanging fruit⊠Nordic has the silicon so Get busy over there and give the Vision stuff a break.
My .02 worth
HTH
GL
PJ
Reduced footprint and new power class support
The nRF9151 offers a compact, pre-certified, and highly integrated device, containing a System-on-Chip (SoC), power management, and RF front-end, all by Nordic Semiconductor. Compared with its nRF91 Series predecessors, it is designed for increased supply chain resilience, and boasts a significant footprint reduction of 20%
, allowing more compact products without performance compromises, a particular benefit for wearable devices, smart sensors, and other space-constrained IoT applications.
Seeed has GOT to put one of these togetherâŠLORA is great but not prolific or adopted enough for Extended reach.
Not even âAteMyFruitâ hasnât got anything like it. oR tHe DROBOT guy.. 
Dev Kit Available too.
https://mou.sr/3Ig7qdY
Nordic List 10 reasons to go NB-IOT with nordics new silicon.
Software SIM , now you are talking.
Check out the latest info and LQQKing forward to Seeed Delivering on a âXIAO IOTâ
3G/4G /LTE-M.
Can you imagine two seeed mcuâs making and receiving the first call like Alexander Graham Bellâs
"Mr. Watson, come here. I want to see you."
OK, Xiao! 
I added the last part 
GL
PJ 
One CEO of another company, AgreesâŠ
âWe selected Nordicâs nRF9160 SiP for our solution due to its compact form factor and excellent power consumption,â says Blackshire. âThe nRF9160 is currently the lightest and smallest LTE-M modem on the market and does not require an extra host microcontroller. This allowed us to make a very compact PCB which ultimately contributed to developing such a lightweight device. The low power consumption allowed us to use smaller batteries and solar panels.â
Smallest Modem,
Low Power,
LTE-M device.