We’ve seen a lot of needs for industrial SBC, and have received much positive feedback for the NPi-STM32MP157C SoM+Baseboard solution. We are considering making a NPi board based on NXP i.MX 8M Mini, it is a powerful MPU with quad cortex-A53 + single cortex-m4. 
Here are the initial specifications:
For the SoM:
Processor: i.MX 8M Mini ARM Cortex-A53/Cortex-M4
GPU: Vivante™ GC320/GC Nano 3D and 2D
RAM: 4GB LPDDR4 RAM
Storage: 8GB EMMC
Connector: 3x70pin board to board connector
Size: 38mm x 38mm
For the baseboard:
Peripherals:
1 x Gigabit Ethernet
1 x MIPI DSI
1 x MIPI CSI
1 x Audio 
2 x Grove Connector: 1 GPIO, 1 I2C
1 x USB Type-A OTG
1 x USB Type-C OTG
1 x Raspberry Pi 40-Pin Header
1 x mini PCIe
Connectivity:
2.4G Wifi 802.11 ac/a/b/g/n
BLE 4.2
Power:
1 x USB Type-C
1 x 12V DC
Others:
2 x User Buttons
1 x Reset Button
3 x User LEDs
1 x Battery Connector for RTC
Size: Raspberry Pi form factor

Looking forward to your ideas! We are excited to make the product with you together~ 
Is this right thread to discuss about the blog post https://www.seeedstudio.com/blog/2020/03/30/a-new-i-mx-8m-sbc-product-idea ?