NEW Released: W600 Wireless Module and Grove W600





After the announcement of W600 during Arm Dev Day, today we just officially W600 Wireless Module and Grove W600!

Please check here for introduction in detailhttps://www.seeedstudio.com/w600.html



W600 Wireless Module costs $3.79 and Grove W600 is $7.49.



The W600 module features an ARM Cortex-M3 chip running freeRTOS, and it is pre-certified (FCC and CE). With a low-cost and friendly packaging it allows for quick proof of concepts and prototypes to be built, and the real products to be realized with the same module. With the W600 Module, you can scale your projects with confidence.



You can also prototype your designs with Grove W600 and Arduino

Grove W600 can quickly add Wi-Fi connectivity to your Arduino compatible systems over a UART connection. But that’s not all - we’ve broken out additional pins of the W600 Module, which means you are able to use it as a Cortex - M3 development board.

Nice!



Please, could you add photos of the back side of the board to the product page?

https://www.seeedstudio.com/Grove-W600-p-4019.html



Thanks!