macOS 10.15 Catalina no longer runs 32-bits applications.
The ~/Library/Arduino15/packages/LinkIt/tools/linkit_tools/1.1.23/ folder of the LinkIt One 1.1.23 core includes three utilities: two of them PackTag and PushTool aren’t 64-bits ready.
% file Downloader
Downloader: Mach-O 64-bit executable x86_64
% file PackTag
PackTag: Mach-O executable i386
% file PushTool
PushTool: Mach-O executable i386
Where to find the 64-bits versions of PackTag and PushTool, or the source code to build them against 64-bits?
Thank you!
Baozhu
April 16, 2020, 12:29am
2
Sorry, we can’t get the source code for this product, maybe you can go directly to mediatek to find it.
https://docs.labs.mediatek.com/resource/linkit-one/en/getting-started
Thank you for your prompt answer.
I’ve already sent a ticket at Mediatek, as Mediatek Labs looks pretty dead.
1 Like
No answer from Mediatek, although I’ve sent multiple messages. Furthermore, MediaTek Labs seem to be inactive.
On macOS 10.15 Catalina , there is a trick to run 32-bit applications.
sudo nvram boot-args=”no32exec=0″
For more information, please refer to Bringing back 32-bit apps to life .
Baozhu
July 21, 2020, 1:01am
5
We also get very little support from MTK. I’ll push them again.