Can JavaScript draw things to the LCD screen? or is that only available in arduino and c++?
JavaScript is primarily used for web development and runs within web browsers. It doesn’t directly interact with hardware components like an Arduino’s LCD screen. However, JavaScript can be used to create graphical user interfaces (GUIs) within web applications, which can simulate drawing things on a screen.
On the other hand, Arduino, which typically uses C++ for programming, can directly interact with hardware components like LCD screens. This allows you to write code to control the display and draw things directly on it.
So, while JavaScript can’t directly draw things on an LCD screen like Arduino and C++ can, it can create interactive graphical elements on a webpage, providing a similar visual experience in a different context. If you want to work with hardware like an LCD screen, you’d typically use a language like C++ with platforms such as Arduino.